Skip to main content

Omnizone™
09XC

Remote Air Cooled Condenser
Indoor Installation, Constant Volume Unit
with Puron® (R-410A) refrigerant

18 to 70 Nominal kW 
5 to 20 Nominal Tons

The 09XC indoor remote air-cooled condenser units are designed for vertical installation with rear return air and horizontal air discharge. These units provide a practical and economical approach to comfort conditioning requirements in commercial re-fit or new build applications.

Performance Features

  • Capacities of 7½, 10, and 15tons will match with 5 to 15 ton 50XCR remote units.
  • ASHRAE 90.1 compliant.
  • Adjustable belt-drive centrifugal condenser fan for high-static capability.
  • Fan controlled by 24-volt control system.
  • Designed for R-410A refrigerant.
  • Fully insulated unit.

Reliability Features

  • Aluminum fin/copper tube coils.
  • Painted weather-resistant cabinet meets 500-hour salt spray requirements.
  • Adjustable belt-drive fan motors.
  • Manufactured in an ISO 9000 certified factory.

Installation Features

  • Shipped with nitrogen charge.
  • Flanges provided on condenser inlet and outlet.
  • Single point electrical connection.

Maintenance Features

  • Ducted or free return connections.
  • All service can be done through unit front or side panels.
  • Permanently lubricated TEFC (totally enclosed fan cooled) condenser fan motors.

Standard Limited Warranty

  • One year parts.

Field-Installed Accessories

  • Thermostats and controls.

AHRI Capacity Ratings*

Size Nominal Capacity (Tons) Condenser Airflow (Cfm) Heat Rejection (Btuh) Total Power (kW)
08 7.5 4500 126800 1.10
12 10 6000 169200 1.86
16 15 7500 253600 2.19

AHRI = Air Conditioning, Heating and Refrigeration Institute

Weights & Dimensions

Size Operating weight
(lb)
Dimensions
(in)
Width Height Depth
08 527 53.1 46.6 30.0
12 732 68.0 54.5 31.2
16 956 88.0 54.5 31.2

Performance Features

  • Capacities of 7½, 10, and 15tons will match with 5 to 15 ton 50XCR remote units.
  • ASHRAE 90.1 compliant.
  • Adjustable belt-drive centrifugal condenser fan for high-static capability.
  • Fan controlled by 24-volt control system.
  • Designed for R-410A refrigerant.
  • Fully insulated unit.

Reliability Features

  • Aluminum fin/copper tube coils.
  • Painted weather-resistant cabinet meets 500-hour salt spray requirements.
  • Adjustable belt-drive fan motors.
  • Manufactured in an ISO 9000 certified factory.

Installation Features

  • Shipped with nitrogen charge.
  • Flanges provided on condenser inlet and outlet.
  • Single point electrical connection.

Maintenance Features

  • Ducted or free return connections.
  • All service can be done through unit front or side panels.
  • Permanently lubricated TEFC (totally enclosed fan cooled) condenser fan motors.

Standard Limited Warranty

  • One year parts.

Field-Installed Accessories

  • Thermostats and controls.

AHRI Capacity Ratings*

Size Nominal Capacity (Tons) Condenser Airflow (Cfm) Heat Rejection (Btuh) Total Power (kW)
08 7.5 4500 126800 1.10
12 10 6000 169200 1.86
16 15 7500 253600 2.19

AHRI = Air Conditioning, Heating and Refrigeration Institute

Weights & Dimensions

Size Operating weight
(lb)
Dimensions
(in)
Width Height Depth
08 527 53.1 46.6 30.0
12 732 68.0 54.5 31.2
16 956 88.0 54.5 31.2
CONTROLS