Skip to main content
family-moving-into-new-house-hero
Healthy Homes

Indoor Air Quality Products

Creating your ideal home environment is more than just controlling the temperature. It's also managing humidity and ventilation, which can dramatically impact your comfort and create a space for whoever you share it with. Your home’s air should be filtered and cleaned with limited volatile organic compounds (VOCs) and pollutants that can affect allergies. Carrier home indoor air quality products give you next-level comfort, so you can breathe cleaner air.

Connect With Your Local Carrier Dealer keyboard_arrow_right

Breathe Easier with Indoor Air Quality Systems for Your Home

girl with dog on floor in home with air purifier installed

Whole Home Air Purifiers

Our Infinity® whole home air purifier has a MERV 15 air filter that can help trap and reduce air contaminants like dust, dander, pollen, select airborne viruses, and bacteria to keep the air inside your home cleaner.*

woman drinking coffee by window in home with whole house humidifier installed

Humidifiers

Whole-home humidifiers add moisture to the air in your home to ensure a more comfortable environment when humidity levels are low.

family eating dinner in home with whole house dehumidifier installed

Dehumidifiers

Remove unnecessary moisture from your home with a whole-house dehumidifier.

man breathing fresh air in home with heat recovery ventilator installed

Ventilators

Whole-home ventilation systems bring outdoor air into your home, while removing indoor air pollution and maintaining indoor comfort levels

woman dancing with girl in home with uv ligtht for hvac

UV Lamps

UV lamps are a critical line of defense in keeping your cooling coil clean, by killing mold and bacteria, which can grow on your evaporator/cooling coil in the HVAC system.

carrier-air-monitor-on-countertop

Air Monitors

With our intelligent air monitors, you’re one step closer to being more informed about your indoor air quality. Understanding what’s in the air inside will help you determine solutions for creating a healthier indoor environment.

a family sits in a room with a room air purifier for home

Room Air Purifiers

Cleaner air is essential to our health, comfort, and overall well-being. Our room air purifiers remove over 99% of airborne particles as small as 0.3 microns, so your family can breathe cleaner, healthier air.

mother and son coloring after air purifier with uv light is installed

Carbon Air Purifier with UV

Provides dual treatment technology through a carbon core and UV light that helps reduce odors and aids in the reduction microorganism growth on the evaporative coil.**

woman on couch with computer by fireplace researching carbon monoxide detectors

Carbon Monoxide Alarms

Because carbon monoxide gas is colorless and odorless, you need a detector to alert your family if levels become too high.

father with two kids on bed in home with indoor air quality products installed

The Dynamic Carrier Difference in Indoor Air Quality Solutions

Together with our heating and cooling products, our indoor air quality systems combine to give you an indoor environment—where you and your family will be more comfortable.

Design Your System keyboard_arrow_right
Breathe Cleaner Air with Carrier

Smart, versatile HVAC solutions create cleaner indoor air to improve your indoor air quality.

A Carrier indoor air quality infographic A Carrier indoor air quality infographic

Frequently Asked Questions About Whole Home Air Quality Systems

Installing a whole-house air purifier is important for a healthier living environment. These systems, integrated into your HVAC system, can help improve the overall indoor air quality of your home by capturing dust, pollen, pet dander, and more.
Yes, an air purifier designed for whole-house use can effectively remove pollutants and allergens from the air circulating in your home. These purifiers are installed in the return air duct of the HVAC system and filter contaminants from the air before the air is distributed back throughout the house via the existing ductwork.
Yes, home air filtration systems are worth it for improving indoor air quality by capturing dust, pollutants, and other contaminants. They can help create a cleaner, healthier environment in your home.

*The Infinity® air purifier has demonstrated effectiveness against the murine coronavirus, based on third-party testing (2020) showing a >99% inactivation, which is a virus similar to the human novel coronavirus (SARS-CoV-2) that causes COVID-19. Therefore, the Infinity air purifier can be expected to be effective against SARS-CoV-2 when used in accordance with its directions for use. Third-party testing (2012, 2007) also shows =99% inactivation for the type of virus that causes common colds, Streptococcus pyogenes and human influenza. Airborne particles must flow through your HVAC system and be trapped by the MERV 15 Infinity filter to be inactivated at 99%. The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.

**The efficacy of the Carbon Air Purifier with UV (UVCAPXXC2015) to remove Escherichia coli (>99%), Staphylococcus epidermidis (>99.9%), Coronavirus 229E (95%) and MS-2 bacteriophage (>99.99%) from treated surfaces after 24 hours was demonstrated in an ASTM E3135-18 test conducted by a third-party laboratory under ambient temperature and humidity conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon