Citimax 1100
Simple, road-only for delivery trucks
BENEFITS
- Huge cooling capacity
- Simple
- Versatile
Citimax is a road only direct drive refrigeration unit, getting power from the vehicle engine. Choose Citimax for high capacity distribution of fresh and frozen goods. With enough cooling capacity, it provides just the cold you need to deliver vegetables, fruit and frozen foods safely and reliably in the city.
HIGH COOLING CAPACITY
As new members of Citimax range, the Citimax 1100 high-cab models continues the reliability, and accurate temperature control. The compact condenser and ultra-thin evaporator design for more loading, sufficient air flow and strong air speed guarantee the accuracy of temperature control in the box.
SIMPLE
Easy to install, all units are ultra-thin and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on other units.
VERSATILE
For all ambient temperatures, with specifically designed units for high and low ambient. For all vehicles, adapts to box insulation. For chilled or frozen application, with a choice of refrigeration.
BENEFITS
- Huge Cooling Capacity
- Simple
- Versatile
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 10200 |
| Capacity on road at 2400rpm -20°C (W) | 5100 |
Airflow
(High speed engine operation)
| m3/hr | 3300 |
Weight
| - | 99 kg |
Compressor
| Model | Carrier 310 |
| Displacement | 313 cm3 |
| n° of cylinders | 10 |
Refrigerant
| Type | R-404A |
| Charge | 3.6 kg |
Unit
| Dimensions (W x H x D) | 1780 x 304 x 388 mm |
Citimax is a road only direct drive refrigeration unit, getting power from the vehicle engine. Choose Citimax for high capacity distribution of fresh and frozen goods. With enough cooling capacity, it provides just the cold you need to deliver vegetables, fruit and frozen foods safely and reliably in the city.
HIGH COOLING CAPACITY
As new members of Citimax range, the Citimax 1100 high-cab models continues the reliability, and accurate temperature control. The compact condenser and ultra-thin evaporator design for more loading, sufficient air flow and strong air speed guarantee the accuracy of temperature control in the box.
SIMPLE
Easy to install, all units are ultra-thin and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on other units.
VERSATILE
For all ambient temperatures, with specifically designed units for high and low ambient. For all vehicles, adapts to box insulation. For chilled or frozen application, with a choice of refrigeration.
BENEFITS
- Huge Cooling Capacity
- Simple
- Versatile
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 10200 |
| Capacity on road at 2400rpm -20°C (W) | 5100 |
Airflow
(High speed engine operation)
| m3/hr | 3300 |
Weight
| - | 99 kg |
Compressor
| Model | Carrier 310 |
| Displacement | 313 cm3 |
| n° of cylinders | 10 |
Refrigerant
| Type | R-404A |
| Charge | 3.6 kg |
Unit
| Dimensions (W x H x D) | 1780 x 304 x 388 mm |