Citimax 680+
Simple, road-only unit for delivery trucks
BENEFITS
- Large cooling capacity
- Simple
- Versatile
Citimax is a road-only direct drive refrigeration unit, getting power from the vehicle engine. Choose Citimax for high capacity distribution of fresh and frozen goods. With enough cooling capacity, it provides just the cold you need to deliver vegetables, fruit and frozen foods safely and reliably in the city.
Large Cooling Capacity:
Designed for high capacity refrigeration the Citimax range is available in four versions, Citimax 500+, Citimax 600+, Citimax 680+ and Citimax 700+. Combined with flat evaporators, the units are light weighted to enable maximum loading capacity.
Simple:
Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on other units.
Versatile:
For all ambient temperatures, with specifically designed units for high and low ambient. For all vehicles, adapts to box insulation. For chilled or frozen application, with a choice of refrigeration.
Benefits:
- Large Cooling Capacity
- Simple
- Versatile
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 6100 |
| Capacity on road at 2400rpm -20°C (W) | 3100 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 2200 |
Weight
| - | 82 kg |
Compressor
| Model | Carrier 160 |
| Displacement | 161 cm3 |
| n° of cylinders | 6 |
Refrigerant
| Type | R-404A |
| Charge | 4.0 kg |
Unit
| Dimensions (W x H x D) | 1413 x 503 x 543 mm |
Citimax is a road-only direct drive refrigeration unit, getting power from the vehicle engine. Choose Citimax for high capacity distribution of fresh and frozen goods. With enough cooling capacity, it provides just the cold you need to deliver vegetables, fruit and frozen foods safely and reliably in the city.
Large Cooling Capacity:
Designed for high capacity refrigeration the Citimax range is available in four versions, Citimax 500+, Citimax 600+, Citimax 680+ and Citimax 700+. Combined with flat evaporators, the units are light weighted to enable maximum loading capacity.
Simple:
Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on other units.
Versatile:
For all ambient temperatures, with specifically designed units for high and low ambient. For all vehicles, adapts to box insulation. For chilled or frozen application, with a choice of refrigeration.
Benefits:
- Large Cooling Capacity
- Simple
- Versatile
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 6100 |
| Capacity on road at 2400rpm -20°C (W) | 3100 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 2200 |
Weight
| - | 82 kg |
Compressor
| Model | Carrier 160 |
| Displacement | 161 cm3 |
| n° of cylinders | 6 |
Refrigerant
| Type | R-404A |
| Charge | 4.0 kg |
Unit
| Dimensions (W x H x D) | 1413 x 503 x 543 mm |