Direct Drive Truck and Van Refrigeration Units
Exceptional cooling capabilities for box trucks, cargo and delivery vans
Vehicle-powered refrigeration units provide cooling capabilities for small van applications and offer an economical alternative for straight truck bodies up to 20 feet long.
Neos 200e Electric Truck Refrigeration Unit
The all-electric Neos™ 200e unit is part of Carrier Transicold’s growing family of eCool™ all-electric refrigeration systems designed to push emissions toward zero. Developed for commercial vans and light-duty trucks, the unit provides increased efficiency and nearly 40% greater cooling capacity than the unit it succeeds.
Neos 100S Truck Refrigeration Unit
The Carrier Transicold Neos 100S delivers constant cooling capacity regardless of vehicle engine speed. Utilizing the alternator also eliminates the road compressor, hoses and fittings used in traditional direct drive systems, reducing the risk of leaks and maximizing uptime.
20X Truck Refrigeration Unit
The Carrier Transicold 20X Truck Refrigeration Unit is value-packed refrigeration performance and reliability for small delivery vehicles. The 20X has a sleek, space-saving evaporator for maximum payload and powerful controls that are simple to use.
30S Truck Refrigeration Unit
The Carrier Transicold 30S Truck Refrigeration Unit is the industry standard for reliable, cost-effective temperature control. Offering optional electric standby configuration for efficient, quiet operation.
35X Truck Refrigeration Unit
The Carrier Transicold 35X Truck Refrigeration Unit offers total flexibility, unmatched performance and premium reliability, providing superior fresh and frozen protection for box trucks and large vans.
40X Truck Refrigeration Unit
The Carrier Transicold 40X Truck Refrigeration Unit offers proven reliability and total versatility in temperature control. The 40X has simple yet powerful controls and a sleek, space-saving design that is lightweight and damage-resistant.
40XR Truck Refrigeration Unit
Refined refrigeration performance for years of reliable service — the Carrier Transicold 40XR Truck Refrigeration Unit offers proven reliability and total versatility in temperature control. The 40XR is the engineless refrigeration solution for medium to large box trucks, with no added direct emissions.
50X Truck Refrigeration Unit
The Carrier Transicold 50X Truck Refrigeration Unit offers extraordinary performance, exceptional reliability, excellent value. The 50X has superior capacity and airflow for maximum product protection, and optional electric standby configuration for efficient, quiet operation.
50XR Truck Refrigeration Unit
With greater capacity, reliable operation and refined engineless performance, the Carrier Transicold 50XR Truck Refrigeration Unit is our most powerful direct-drive unit, providing refrigeration for box trucks of up to 20 feet in length.