AIR HANDLERS
NO MATTER THE APPLICATION, CARRIER CAN HANDLE IT.
Carrier offers a range of air-handling units to meet the demands of precise indoor environments.
Whether you need a custom-built or preconfigured product, Carrier air handlers are available with a wide airflow range, flexible designs and advanced filtration options to bring clean air and comfort to a variety of spaces.
No Results Found

Type: Custom Built Floor Mounted
Construction: Double-wall
Airflow Range (m3/h): 1,100 - 1,00,000

Type: Suspended Package
Construction: Double-wall
Airflow Range (m3/h): 1,500 - 9500

Type: Suspended Package
Construction: Single-wall
Airflow Range (m3/h): 2039~11553

Type: Floor mounted
Construction: Double Wall
Airflow Range (m3/h): 2000~50000

Type: Suspended Package
Construction: Double Wall
Airflow Range (m3/h): 1000~15000

Type: Custom Built Floor Mounted
Construction: Double Wall
Airflow Range (m3/h): 2000 – 100000

Type: Custom Built Floor Mounted
Construction: Double Wall
Airflow Range (m3/h): 1567–280000 m³/h