Přeskočit na hlavní obsah

E6 Virando® 63 Freezer

New Semi-Vertical Freezer – Becomes the Center of Your Market

BENEFITS AT A GLANCE

  • Ideally suited for market center installations
  • Combinable with chiller Semi-Verticals from E6 Mirado® range
  • Large loading volume at low height
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    -22/-24°C

  • REFRIGERANT:

    R744 (CO2), F-Gas

  • ENERGY LABEL:

    Ecodesign-Energy-Label-E-left
Some features may not be part of the standard equipment.

New Semi-Vertical Freezer - Becomes The Center Of Your Market 

Unusual for a freezer, the new semi-vertical design of the E6 Virando 63 with its large loading volume offers increased flexibility for all markets. For example, the new semi-vertical freezer can be placed right in the middle of a store in combination with an semi-vertical of E6 Mirado® range. This format expands the presentation scope for your frozen goods - allowing increased cross-selling opportunities and more creative supermarket layouts - without restricting the view inside the store.

Standard Features

  • Total height of only 1,60 m allows for perfect combination with E6 Mirado range
  • Black Anti-Fog (AF) all-glass doors (non-heated) with black ergonomic door handles
  • Vertical LED lighting
  • Available as 2, 3, 4 and 5 door version
  • Panorama endwalls
  • Same front and interior design as E6 Velando®
  • Temperature class L1

Optional Features

  • Bulk section with telescopic display basket
  • Horizontal LED lighting for canopy
  • CO2 evaporator

Dimensions (mm)

  • Interior inside height (1045)
  • Bottom shelf depth (650)
  • Shelf depth standard (600)

New Semi-Vertical Freezer - Becomes The Center Of Your Market 

Unusual for a freezer, the new semi-vertical design of the E6 Virando 63 with its large loading volume offers increased flexibility for all markets. For example, the new semi-vertical freezer can be placed right in the middle of a store in combination with an semi-vertical of E6 Mirado® range. This format expands the presentation scope for your frozen goods - allowing increased cross-selling opportunities and more creative supermarket layouts - without restricting the view inside the store.

Standard Features

  • Total height of only 1,60 m allows for perfect combination with E6 Mirado range
  • Black Anti-Fog (AF) all-glass doors (non-heated) with black ergonomic door handles
  • Vertical LED lighting
  • Available as 2, 3, 4 and 5 door version
  • Panorama endwalls
  • Same front and interior design as E6 Velando®
  • Temperature class L1

Optional Features

  • Bulk section with telescopic display basket
  • Horizontal LED lighting for canopy
  • CO2 evaporator

Dimensions (mm)

  • Interior inside height (1045)
  • Bottom shelf depth (650)
  • Shelf depth standard (600)
You Might Also Like