Skip to main content

Apollo

Service counter for maximum versatility


BENEFITS AT A GLANCE

Enhanced merchandising

  • Horizontal display
  • Various display depths for optimized merchandise placement 
  • Secondary product placement 
  • Integrated lighting (LED option)

Optimized energy consumption & performance

  • Energy-efficient EC fans

Easy access

  • Lift-up front glass

Simplified maintenance

  • High-quality, easy-to-clean materials
  • SYSTEM:

    Remote; Plug-in

  • TEMP. CLASS:

    M1, BW/GW 30-90o

  • REFRIGERANT:

    R744 (CO2), F-Gas & R290

  • ENERGY LABEL:

    Ecodesign-Energy-Label-F-left
Some features may not be part of the standard equipment.

A strong first impression with features and design that are second to none.

Whether you operate a small shop, supermarket or hypermarket, Apollo is the efficient counter solution you need to put your products in the spotlight. Apollo combines important features such as easy access from front and back with an attractive curved glass design, stable temperature performance, and a wide range of lighting solutions and accessories. It’s a versatile solution designed to make a strong first impression – which ultimately leads to strong sales.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Solar digital thermometer
  • Superstructure with front supports, lift-up double curved glass, single-row lighting
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Terminal block for electrical connections
  • 1 display deck (900 mm)
  • 1 display deck height (600 mm)

Optional Features

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 6 lengths (625, 940, 1250, 1880, 2500, 3750)
  • Corners (EC/IC45, EC/IC90)
  • 1 display deck (900)
  • 1 display deck height (600)
  • Ventilated, hot (BW, GW)

A strong first impression with features and design that are second to none.

Whether you operate a small shop, supermarket or hypermarket, Apollo is the efficient counter solution you need to put your products in the spotlight. Apollo combines important features such as easy access from front and back with an attractive curved glass design, stable temperature performance, and a wide range of lighting solutions and accessories. It’s a versatile solution designed to make a strong first impression – which ultimately leads to strong sales.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Solar digital thermometer
  • Superstructure with front supports, lift-up double curved glass, single-row lighting
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Terminal block for electrical connections
  • 1 display deck (900 mm)
  • 1 display deck height (600 mm)

Optional Features

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 6 lengths (625, 940, 1250, 1880, 2500, 3750)
  • Corners (EC/IC45, EC/IC90)
  • 1 display deck (900)
  • 1 display deck height (600)
  • Ventilated, hot (BW, GW)
You May Also Like
Works Well With