Skip to main content

Areor® ST 1040

Advanced chiller solution that can be arranged anywhere to promote impulse products

BENEFITS AT A GLANCE

Outstanding design & product visibility

  • Stepped transparent structure supports a highly beneficial display of products
  • Ergonomic height supports easier access

Energy efficient concept

  • Energy-efficient fans
  • Natural refrigerant R290 (propane)

Mobile & flexible composition

  • Small size fits in any corner
  • Factory installed castors on back side
  • Installation kit: side by side

  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    0/2°C

  • REFRIGERANT:

    R290

  • ENERGY LABEL:

    Ecodesign-Energy-Label-C-left

Naturally decent in size - yet satisfyingly chilled on all levels

A plug-in counter-island with a highly transparent design and two display shelves places all products in the perfect spotlight. Its undoubted performance will keep your products perfectly chilled on all levels. The decent size integrates into your store in the most fitting way. Especially small stores or complete stores with interest of expansion will welcome the Areor 1040 ST as perfect solution.

Standard Features

  • Transparent superstructure with acrylic sidewalls
  • Two glass shelves
  • Temperature-assured forced air cooling with air outlet
  • Powder coated finish in black
  • Stainless steel bumper, surrounded
  • Energy saving condenser fan
  • Electronic controller
  • Factory installed castors on back side
  • Natural R290 refrigerant (propane)

Accessories

  • Installation kit: side by side
Cabinet Width* (mm) Depth (mm) Height (mm)
ST 1040 1030 1050 1300

* With bumper

Naturally decent in size - yet satisfyingly chilled on all levels

A plug-in counter-island with a highly transparent design and two display shelves places all products in the perfect spotlight. Its undoubted performance will keep your products perfectly chilled on all levels. The decent size integrates into your store in the most fitting way. Especially small stores or complete stores with interest of expansion will welcome the Areor 1040 ST as perfect solution.

Standard Features

  • Transparent superstructure with acrylic sidewalls
  • Two glass shelves
  • Temperature-assured forced air cooling with air outlet
  • Powder coated finish in black
  • Stainless steel bumper, surrounded
  • Energy saving condenser fan
  • Electronic controller
  • Factory installed castors on back side
  • Natural R290 refrigerant (propane)

Accessories

  • Installation kit: side by side
Cabinet Width* (mm) Depth (mm) Height (mm)
ST 1040 1030 1050 1300

* With bumper

You May Also Like