Skip to main content

Danaos® GS

Self-service counter with easy sliding lids for better performance

BENEFITS AT A GLANCE

Preserved performance

  • Easy sliding glass lids for improved temperature performance
  • Improved temperature performance for better foodsafety for a wide range of foods

Cost effective

  • Glass sliding lids for better performance and energy saving
  • High-quality, easy to clean materials
  • Energy-efficient fans

Simplified everyday use & maintenance

  • Attractive and easy sliding glass lids for ergonomic access and refill
  • Easy refilling from rear (serve-over) and front (self-service) side
  • SYSTEM:

    Remote

  • TEMP. CLASS:

    M1

  • REFRIGERANT:

    R744 (CO2), F-Gas

  • ENERGY LABEL:

    Ecodesign-Energy-Label-C-left
Some features may not be part of the standard equipment.

A strong first impression with self-service with sliding lids in attractive design for better features and design that are second to none.

Whether you operate a small shop, supermarket or hypermarket, Danaos® is the right choice for your self-service section or as an add on to your serve-over counter. This Danaos® self-sevice counter combines important features such as easy access from front and back while having easy sliding glass lids for improved and stable temperature performance. A variety of accessoires give you freedom in attractive food presentation. And the choice between different colors and cladding possibilites ensures a strong first impression – which ultimately leads to strong sales.

Standard Features

  • Refrigerated self-service counter with sliding glass lids
  • Fan assited air circulation
  • Terminal block for electrical connections
  • Foam filled carcass with internal stainless steel parts
  • Display deck and air return grill in brushed stainless steel, packpanel in bright stainless steel with mirror effect
  • Horizontal or inclined display deck
  • Evaporators protected with cataphoresis
  • Solar digital thermometer

Optional Features

  • Product dividers
  • Pricing rail
  • Terminal block for third party controller
  • Variety of RAL colors available

Dimensions (mm)

  • 1 display deck height (600)
  • 4 lengths (1250, 1880, 2500, 3750)
  • 1 display deck depth (900)

A strong first impression with self-service with sliding lids in attractive design for better features and design that are second to none.

Whether you operate a small shop, supermarket or hypermarket, Danaos® is the right choice for your self-service section or as an add on to your serve-over counter. This Danaos® self-sevice counter combines important features such as easy access from front and back while having easy sliding glass lids for improved and stable temperature performance. A variety of accessoires give you freedom in attractive food presentation. And the choice between different colors and cladding possibilites ensures a strong first impression – which ultimately leads to strong sales.

Standard Features

  • Refrigerated self-service counter with sliding glass lids
  • Fan assited air circulation
  • Terminal block for electrical connections
  • Foam filled carcass with internal stainless steel parts
  • Display deck and air return grill in brushed stainless steel, packpanel in bright stainless steel with mirror effect
  • Horizontal or inclined display deck
  • Evaporators protected with cataphoresis
  • Solar digital thermometer

Optional Features

  • Product dividers
  • Pricing rail
  • Terminal block for third party controller
  • Variety of RAL colors available

Dimensions (mm)

  • 1 display deck height (600)
  • 4 lengths (1250, 1880, 2500, 3750)
  • 1 display deck depth (900)