Danaos® Total Transparency (TT)
Service counter with excellent transparency and product visibility
BENEFITS AT A GLANCE
- Attractive full-glass design
- Full transparency
- Excellent product visibility with an eye-catching effect
- Remote version for maximum adaptability
- High quality, easy-to-clean materials
-
SYSTEM:
Remote
-
TEMP. CLASS:
M1
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.
Standard Features
- Fan-assisted air circulation
- 3 display decks (mm): 750, 850, 900
- 1 base height (mm): 600
- 5 lengths (mm): 940, 1250, 1875, 2500, 3750
- Full-glass straight superstructure with bottom-hinged tiltdown glass, top canopy 270 mm
- Horizontal display deck
- Evaporators protected with cataphoresis
Optional Features
- Different aesthetics (Standard / Enhanced / Flat / Wood)
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale / slicer platform
- Terminal rail for third party controller
- Variety of RAL colors available
Dimensions (mm)
- 1 base height (600)
- Glass top canopy (270), straight front glass (tilt-down)
- 5 lengths (940, 1250, 1875, 2500, 3750)
- 3 display decks (750, 850, 900)
The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.
Standard Features
- Fan-assisted air circulation
- 3 display decks (mm): 750, 850, 900
- 1 base height (mm): 600
- 5 lengths (mm): 940, 1250, 1875, 2500, 3750
- Full-glass straight superstructure with bottom-hinged tiltdown glass, top canopy 270 mm
- Horizontal display deck
- Evaporators protected with cataphoresis
Optional Features
- Different aesthetics (Standard / Enhanced / Flat / Wood)
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale / slicer platform
- Terminal rail for third party controller
- Variety of RAL colors available
Dimensions (mm)
- 1 base height (600)
- Glass top canopy (270), straight front glass (tilt-down)
- 5 lengths (940, 1250, 1875, 2500, 3750)
- 3 display decks (750, 850, 900)
You May Also Like