E5 Vantis® SG4-AF Freezer
Flexible freezer combination for a wide range of products
- Horizontal and vertical product presentation
- Large bottom storage capacity
- Flexibility in frozen food display
-
SYSTEM:
Remote
-
TEMP. CLASS:
L2
-
REFRIGERANT:
R744 (CO2),
F-Gas
-
ENERGY LABEL:
E5 Vantis® AF brings flexibility – both in the layout of the sales area and in the product range. It combines the advantages of an island with those of a vertical freezer cabinet.
Bagged and bulk goods are preferably presented in the island area, while stacked merchandise is displayed at customer eye level on the upper shelf section.
Heat-reflecting coatings on the inner glass panes and a special gas filling contribute to keep the doors free from condensation and dry on the customer side.
Standard Features
- Anti-Fog (AF) doors, non-heated (passive)
- Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
- Ergonomic door handles
- Vertical LED lighting for mullions (upper section)
- Wire shelves with rods front-back (upper section)
- Push-2 glass lid system (lower section)
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for handrail
- Plinth bumpers for increased protection
- Large selection of wire shelves, product dividers and price rails
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 1070
- Depth inside, island part: 800
- Max. loadline, island part: 340
- Max. height inside, upper part: 870 (S-height) / 1050 (L-height)
- Bottom shelf depth, upper part: 430
- Module lengths: 1875 / 2500 / 3750
E5 Vantis® AF brings flexibility – both in the layout of the sales area and in the product range. It combines the advantages of an island with those of a vertical freezer cabinet.
Bagged and bulk goods are preferably presented in the island area, while stacked merchandise is displayed at customer eye level on the upper shelf section.
Heat-reflecting coatings on the inner glass panes and a special gas filling contribute to keep the doors free from condensation and dry on the customer side.
Standard Features
- Anti-Fog (AF) doors, non-heated (passive)
- Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
- Ergonomic door handles
- Vertical LED lighting for mullions (upper section)
- Wire shelves with rods front-back (upper section)
- Push-2 glass lid system (lower section)
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for handrail
- Plinth bumpers for increased protection
- Large selection of wire shelves, product dividers and price rails
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 1070
- Depth inside, island part: 800
- Max. loadline, island part: 340
- Max. height inside, upper part: 870 (S-height) / 1050 (L-height)
- Bottom shelf depth, upper part: 430
- Module lengths: 1875 / 2500 / 3750