E5 Wisalo® SG4-GL+ Freezer
Closed wall-sited island for high sales flexibility
BENEFITS AT A GLANCE
- Optimal freezer solution for wall-sited displays
- Large product facing area
- High cabinet flexibility
- Heavy product load
-
SYSTEM:
Remote
-
TEMP. CLASS:
L1
-
REFRIGERANT:
R744 (CO2)
F-Gas
-
ENERGY LABEL:
E5 Wisalo® SG4-GL+ is the optimal solution for wall-side displays.
Ideal dimensions and combination options from the island ensure a flexible fit for the given store layout.
Standard Features
- Slide glass lid system for line cabinets (curved glass)
- Slide glass lid system for Crown End (CE) cabinets (flat glass)
- Superstructure for price rails with 2x or 3x partitions
- Single-piece kickplates
- Energy efficient EC fans
Optional Features
- Push-2 / Push-3 glass lid system (curved glass)
- Horizontal LED lighting for handrail and middle wall
- Front and plinth bumpers for increased protection
- Superstructure for price rails with two or three partitions
- Aluminium handrail
- Large selection of wire shelves, product dividers and price rails
- Bottom evaporator (CO₂)
Dimensions (mm)
- Depth outside: 1115
- Depth inside: 850
- Max. loadline: 400
- Handrail height: 940
- Module lengths: 1875 / 2500 / 3750
E5 Wisalo® SG4-GL+ is the optimal solution for wall-side displays.
Ideal dimensions and combination options from the island ensure a flexible fit for the given store layout.
Standard Features
- Slide glass lid system for line cabinets (curved glass)
- Slide glass lid system for Crown End (CE) cabinets (flat glass)
- Superstructure for price rails with 2x or 3x partitions
- Single-piece kickplates
- Energy efficient EC fans
Optional Features
- Push-2 / Push-3 glass lid system (curved glass)
- Horizontal LED lighting for handrail and middle wall
- Front and plinth bumpers for increased protection
- Superstructure for price rails with two or three partitions
- Aluminium handrail
- Large selection of wire shelves, product dividers and price rails
- Bottom evaporator (CO₂)
Dimensions (mm)
- Depth outside: 1115
- Depth inside: 850
- Max. loadline: 400
- Handrail height: 940
- Module lengths: 1875 / 2500 / 3750
You Might Also Like