E6 Irios® GL Freezer
Closed island with high transparency for best product visibility
BENEFITS AT A GLANCE
- Increased transparency for better product visibility from all sides
- Comfortable and ergonomic product access
- Modern square design and various customization options for an individual style
- Heavy product load
-
SYSTEM:
Remote
-
TEMP. CLASS:
L1
-
REFRIGERANT:
R744 (CO2),
F-Gas
-
ENERGY LABEL:
Some features may not be part of the standard equipment.
E6 Irios® GL, the new transparent wide island for modern markets, is ideally suited for maximizing sales of frozen food products and offers maximum product volume with minimum footprint.
Increased top glass surface, combined with 450 mm front glass and new curved glass panorama endwalls, provide an outstandingly clear view of the product variety even from a great distance – enabling merchandise to be shown at its very best.
Ideal dimensions, lower handrail position and combination options from the island ensure a flexible and ideal fit for the given store layout, enhancing overall customer experience.
Standard Features
- Push-T glass lid system for line cabinets (curved glass)
- Push-3 glass lid system for Crown End (CE) cabinets (flat glass)
- Slim handrail located at only 895 mm height for ergonomic product access
- Exterior plastic profile color in dark grey or light grey
- Fully glazed panorama endwalls
- Single-piece kickplates
- Energy efficient EC fans
Optional Features
- Horizontal LED lighting for handrail and middle wall
- Square stainless-steel front bumper for increased protection
- Plinth bumpers for increased protection
- Removable superstructure for price rails with two or three partitions
- Removable glass superstructure shelf with price rails for non-chilled products
- Large selection of wire shelves, product dividers and price rails
- Bottom evaporator (CO₂)
Dimensions (mm)
- Depth outside: 1960
- Depth inside: 2 x 850
- Max. loadline: 400 (380 for CE)
- Handrail height: 895
- Module lengths: 1875 / 2500 / 3750 / Crown End (CE) cabinet
E6 Irios® GL, the new transparent wide island for modern markets, is ideally suited for maximizing sales of frozen food products and offers maximum product volume with minimum footprint.
Increased top glass surface, combined with 450 mm front glass and new curved glass panorama endwalls, provide an outstandingly clear view of the product variety even from a great distance – enabling merchandise to be shown at its very best.
Ideal dimensions, lower handrail position and combination options from the island ensure a flexible and ideal fit for the given store layout, enhancing overall customer experience.
Standard Features
- Push-T glass lid system for line cabinets (curved glass)
- Push-3 glass lid system for Crown End (CE) cabinets (flat glass)
- Slim handrail located at only 895 mm height for ergonomic product access
- Exterior plastic profile color in dark grey or light grey
- Fully glazed panorama endwalls
- Single-piece kickplates
- Energy efficient EC fans
Optional Features
- Horizontal LED lighting for handrail and middle wall
- Square stainless-steel front bumper for increased protection
- Plinth bumpers for increased protection
- Removable superstructure for price rails with two or three partitions
- Removable glass superstructure shelf with price rails for non-chilled products
- Large selection of wire shelves, product dividers and price rails
- Bottom evaporator (CO₂)
Dimensions (mm)
- Depth outside: 1960
- Depth inside: 2 x 850
- Max. loadline: 400 (380 for CE)
- Handrail height: 895
- Module lengths: 1875 / 2500 / 3750 / Crown End (CE) cabinet