E6 Maress®
New refrigerated multideck for leading discounters
BENEFITS AT A GLANCE
Solid performance
- Robust design
- High load capacity
Increased energy efficiency
- Advanced air-management with dual air curtain
- High evaporating temperature
- Temperature Equalizer System (TES)
- Energy-efficient EC fans
- LED lighting
Simplified maintenance
- Numbered key bar spacing for fast and flexible shelf fitting
- Hygienic and easy-to-clean design
Back evaporator design
- Bottom piping: easy installation and maintenance
- Maximum display opening
- High service durability of fans and evaporator
- Self cleansing effect by defrosting
- Simple accessibility of drainage
-
SYSTEM:
Remote
-
TEMP. CLASS:
M1, M2
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
Some features may not be part of the standard equipment.
Energy label may change depending on configuration.
Enjoy countless benefits including enhanced performance and attractive merchandising – all in one sophisticated, energy-efficient package.
In discount stores, energy is just a means to an end. After all, stores don’t sell cooling, lighting or heating. So for economic and, above all, ecological reasons, retail energy consumption must be kept to a minimum.
By installing E6 Maress® discounters can operate in a profitable yet green way, thereby showing their responsibility for the environment. E6 Maress® offers an overall energy-efficient package. The key points are a higher evaporating temperature, optimized air management, energy-efficient lighting, EC fans and optional automatic night blinds. In active operation, the dual air curtain, together with special cooling channels in the bottom display deck, improves refrigeration performance.
Designed especially for discount stores, E6 Maress® remote cabinets reduce refrigeration needs by as much as 17% and lower energy consumption by up to 21%. E6 Maress® presents a universe of fresh food products in a most ecological and appealing way.
Standard Features
- Robust design
- Ultra-low front
- Dual air curtain
- Higher evaporating temperature
- Energy-efficient EC fans
- Various light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Numbered keybars
- Transparent fan cover
Optional Features
- Night blinds for reduced energy consumption
- LED cabinet lighting
- Variable internal fittings
- CO2 evaporator
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 1 depth (1155)
Enjoy countless benefits including enhanced performance and attractive merchandising – all in one sophisticated, energy-efficient package.
In discount stores, energy is just a means to an end. After all, stores don’t sell cooling, lighting or heating. So for economic and, above all, ecological reasons, retail energy consumption must be kept to a minimum.
By installing E6 Maress® discounters can operate in a profitable yet green way, thereby showing their responsibility for the environment. E6 Maress® offers an overall energy-efficient package. The key points are a higher evaporating temperature, optimized air management, energy-efficient lighting, EC fans and optional automatic night blinds. In active operation, the dual air curtain, together with special cooling channels in the bottom display deck, improves refrigeration performance.
Designed especially for discount stores, E6 Maress® remote cabinets reduce refrigeration needs by as much as 17% and lower energy consumption by up to 21%. E6 Maress® presents a universe of fresh food products in a most ecological and appealing way.
Standard Features
- Robust design
- Ultra-low front
- Dual air curtain
- Higher evaporating temperature
- Energy-efficient EC fans
- Various light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Numbered keybars
- Transparent fan cover
Optional Features
- Night blinds for reduced energy consumption
- LED cabinet lighting
- Variable internal fittings
- CO2 evaporator
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 1 depth (1155)