E6 Maxis® GD PI (Plug-In)
Closed Plug-In Multideck to extend the FRESH FOOD section as Plug & Play
BENEFITS AT A GLANCE
Plug in for variety and convenience food
- Ease of integration in store
- Making the most of available space in store
- Maximized system uptime
Powered by CCR controller
- Connect to common gateways and remote monitoring systems
- Inbuilt intelligent algorithms built with more than 20 years of refrigeration expertise yielding best in class performing cabinets
- Energy management through proactive load management and refrigeration system optimization
- Predict to optimize service
-
SYSTEM:
Plug-In
-
TEMP. CLASS:
M0, M1
-
REFRIGERANT:
R290
-
ENERGY LABEL:
-
Our Maxis Plug-in Multideck - The Ultimate Solution for Expanding Your Chilled Food Convenience Section—Quickly and Efficiently!
Convenience chilled food grows at 7-10%, retailers facing pressure to present more variety of chilled goods to satisfy shoppers.
Maxis GD PI is an ideal cabinet for market extensions along with existing CCR low front remote Multidecks product families with different multiplexing possibilities
Thanks to CCR controller Maxis GD PI has connection possibility to a wide range of remote monitoring systems
It enables maximum system uptime and sales productivity
Standard Features
- Low front height (295 mm)
- Carrier’s Temperature Equalizer System
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Swing fully Transparent door with or without mullion (Transparent Gap Cover)
- Display shelves with 40 mm scanner price rails with product stopper
- Integrated front bumper and kickplate
- Multiplex kit
Optional Features
- Door options: Swing fully Transparent door with Anti-reflex coating with or without mullion (Transparent Gap Cover)
- Horizontal LED lighting for canopy, shelf and front shelf
- Vertical LED lighting for door mullion, dividing wall and endwall
- Dimming box for Premium LED lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers, mirrors
- Canopy screen panel
- Reinforced (additional) front bumper and endwall
- Plinth front bumper and endwall
Dimensions (mm)
- 2 heights (2040, 2220)
- 2 lengths (2500, 3750)
- 1 depth (1155)
- Total heights (2270, 2450)
Our Maxis Plug-in Multideck - The Ultimate Solution for Expanding Your Chilled Food Convenience Section—Quickly and Efficiently!
Convenience chilled food grows at 7-10%, retailers facing pressure to present more variety of chilled goods to satisfy shoppers.
Maxis GD PI is an ideal cabinet for market extensions along with existing CCR low front remote Multidecks product families with different multiplexing possibilities
Thanks to CCR controller Maxis GD PI has connection possibility to a wide range of remote monitoring systems
It enables maximum system uptime and sales productivity
Standard Features
- Low front height (295 mm)
- Carrier’s Temperature Equalizer System
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Swing fully Transparent door with or without mullion (Transparent Gap Cover)
- Display shelves with 40 mm scanner price rails with product stopper
- Integrated front bumper and kickplate
- Multiplex kit
Optional Features
- Door options: Swing fully Transparent door with Anti-reflex coating with or without mullion (Transparent Gap Cover)
- Horizontal LED lighting for canopy, shelf and front shelf
- Vertical LED lighting for door mullion, dividing wall and endwall
- Dimming box for Premium LED lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers, mirrors
- Canopy screen panel
- Reinforced (additional) front bumper and endwall
- Plinth front bumper and endwall
Dimensions (mm)
- 2 heights (2040, 2220)
- 2 lengths (2500, 3750)
- 1 depth (1155)
- Total heights (2270, 2450)