E6 Maxis® PI (Plug-In)
Open Plug-In Multideck to extend the FRESH FOOD section as Plug & Play
BENEFITS AT A GLANCE
Plug in for variety and convenience food
- Ease of integration in store
- Making the most of available space in store
- Maximized system uptime
Powered by CCR controller
- Connect to common gateways and remote monitoring systems
- Inbuilt intelligent algorithms built with more than 20 years of refrigeration expertise yielding best in class performing cabinets
- Energy management through proactive load management and refrigeration system optimization
- Predict to optimize service
-
SYSTEM:
Plug-In
-
TEMP. CLASS:
M2
-
REFRIGERANT:
R290
-
ENERGY LABEL:
-
Our Maxis Plug-in Multideck - The Ultimate Solution for Expanding Your Chilled Food Convenience Section—Quickly and Efficiently!
Convenience chilled food grows at 7-10%, retailers facing pressure to present more variety of chilled goods to satisfy shoppers.
Maxis PI is an ideal cabinet for market extensions along with existing CCR low front remote Multidecks product families with different multiplexing possibilities.
Thanks to CCR controller Maxis PI has connection possibility to a wide range of remote monitoring systems
It enables maximum system uptime and sales productivity
Standard Features
- Low front height (295 mm)
- Carrier’s Temperature Equalizer System
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Motorized night blind with efficient cover (up to 40-70 % less energy consumption compared to without night blind cabinet)
- Display shelves with 40 mm scanner price rails with product stopper
- Integrated front bumper and kickplate
- Multiplex kit
Optional Features
- Front Glazing to improve Energy performance
- Horizontal LED lighting for canopy, shelf and front shelf
- Dimming box for Premium LED lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers, mirrors
- Canopy screen panel
- Reinforced (additional) front bumper and endwall
- Plinth front bumper and endwall
Dimensions (mm)
- 2 heights (2040, 2220)
- 1 length (2500)
- 1 depth (1155)
- Total heights (2270, 2450)
Our Maxis Plug-in Multideck - The Ultimate Solution for Expanding Your Chilled Food Convenience Section—Quickly and Efficiently!
Convenience chilled food grows at 7-10%, retailers facing pressure to present more variety of chilled goods to satisfy shoppers.
Maxis PI is an ideal cabinet for market extensions along with existing CCR low front remote Multidecks product families with different multiplexing possibilities.
Thanks to CCR controller Maxis PI has connection possibility to a wide range of remote monitoring systems
It enables maximum system uptime and sales productivity
Standard Features
- Low front height (295 mm)
- Carrier’s Temperature Equalizer System
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Motorized night blind with efficient cover (up to 40-70 % less energy consumption compared to without night blind cabinet)
- Display shelves with 40 mm scanner price rails with product stopper
- Integrated front bumper and kickplate
- Multiplex kit
Optional Features
- Front Glazing to improve Energy performance
- Horizontal LED lighting for canopy, shelf and front shelf
- Dimming box for Premium LED lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers, mirrors
- Canopy screen panel
- Reinforced (additional) front bumper and endwall
- Plinth front bumper and endwall
Dimensions (mm)
- 2 heights (2040, 2220)
- 1 length (2500)
- 1 depth (1155)
- Total heights (2270, 2450)