E6 Mendos FV
Open multideck with optimized design for ultrafresh goods
BENEFITS AT A GLANCE
- Highest footprint productivity
- Large selection of configurations
- Easy access of evaporator and fans
- Special shelving for F&V presentation
-
SYSTEM:
Remote
-
TEMP. CLASS:
S3*
-
REFRIGERANT:
R744 (CO2), F-Gas
In food retail, the F&V category is the most important with a share of 11%. In F&V, upto 20% of the total Turnover in a market can be achieved in only 10% of the retail space.
And while your customers run to the shelves for fruits and vegetables to kickstart their healthy lifestyles, we want to make sure your fresh goods look as fresh, and good, as possible- this is where our Fruit & Vegetable Range comes in! 🍅🍏
These cabinets are designed with an aim to keep the produced food fresh for longer and to reduce food loss, as well as creating an appealing shopping experience that generates customer traffic.
Each of these cabinets is equipped with different features, but through their design and a surplus of accessories, they have one common goal: to make your fruits and vegetables look better than ever ✨
Accomplish your goals and help your customers do the same!
Standard Features
- Display shelves with 50 mm wire fence
- Integrated bumper and kickplate
- Energy efficient EC fans
- Bottom evaporator (F-gas)
- Multiplex kit
Optional Features
- Motorized night blind with efficient cover (up to 40-70 % less energy consumption compared to without night blind cabinet)
- Display shelves with brackets (up to 27°) and reinforced scanner price rails
- Horizontal LED lighting for canopy, shelf and front shelf
- Dimming box for Premium LED lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers
- Bottom evaporator (CO₂)
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 2 depths (855, 1055)
In food retail, the F&V category is the most important with a share of 11%. In F&V, upto 20% of the total Turnover in a market can be achieved in only 10% of the retail space.
And while your customers run to the shelves for fruits and vegetables to kickstart their healthy lifestyles, we want to make sure your fresh goods look as fresh, and good, as possible- this is where our Fruit & Vegetable Range comes in! 🍅🍏
These cabinets are designed with an aim to keep the produced food fresh for longer and to reduce food loss, as well as creating an appealing shopping experience that generates customer traffic.
Each of these cabinets is equipped with different features, but through their design and a surplus of accessories, they have one common goal: to make your fruits and vegetables look better than ever ✨
Accomplish your goals and help your customers do the same!
Standard Features
- Display shelves with 50 mm wire fence
- Integrated bumper and kickplate
- Energy efficient EC fans
- Bottom evaporator (F-gas)
- Multiplex kit
Optional Features
- Motorized night blind with efficient cover (up to 40-70 % less energy consumption compared to without night blind cabinet)
- Display shelves with brackets (up to 27°) and reinforced scanner price rails
- Horizontal LED lighting for canopy, shelf and front shelf
- Dimming box for Premium LED lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers
- Bottom evaporator (CO₂)
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 2 depths (855, 1055)