E6 MenEco®
Basic closed multideck with the highest footprint productivity
BENEFITS AT A GLANCE
High footprint productivity
- Functional design that improves space utilization
- Low front
- Large interiors and access surfaces
Increased food protection with reduced energy costs
- All-glass transparent doors
- Few defrost cycles
- High evaporating temperature
- Reduced refrigeration load
- Energy-efficient fans
Tank evaporator design
- Highest footprint productivity
- Easy accessibility of evaporator and fans
- Optimized for space saving back-to-back cabinet arrangement
-
SYSTEM:
Remote
-
TEMP. CLASS:
M1
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
*Not available on all product depths
Some features may not be part of the standard equipment.
Energy label may change depending on configuration.
See your way to high footprint utilization, great energy efficiency and enhanced display with E6 MenEco® glass door cabinets.
E6 MenEco® cabinets focus on the needs of the modern retailer. Space utilization and shopper comfort have been significantly improved while operational costs have been reduced, thereby enabling retailers to maximize profits.
The air management system is specifically designed to maximize the shelf depth to cabinet depth ratio. The location of the evaporator and fan wall in the base of the cabinet further improves the utilization of space. The result is an improvement of up to 27% compared with equivalent existing models. More space is made available for products, and they are closer to the shopper – making selection much easier.
The specially designed all-glass transparent doors provide an unhindered view of products but prevent the shopping aisle from getting cooled, thereby improving the customer’s shopping experience. Additionally, the glass doors, in combination with the air management system, will result in energy savings of up to 55% when compared with existing equivalent open multidecks.
Standard Features
- Carrier's standard double insulated glass door
- High flexibility by wide range of modules: two heights, three depths and in standard lengths
- High energy efficient evaporating temperature (reducing piping and rack size)
- Low front (320 mm)
- Energy-efficient EC fans
- Shelf position flexibility by 25 mm key bar spacing
Optional Features
- Optional “Monaxis” return air grille
- LED cabinet lighting
- Broad shelf, price rail and front stopper program
- CO2 evaporator
- All-glass transparent doors
Some features may not be part of the standard equipment.
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 3 depths (755, 855, 1055)
See your way to high footprint utilization, great energy efficiency and enhanced display with E6 MenEco® glass door cabinets.
E6 MenEco® cabinets focus on the needs of the modern retailer. Space utilization and shopper comfort have been significantly improved while operational costs have been reduced, thereby enabling retailers to maximize profits.
The air management system is specifically designed to maximize the shelf depth to cabinet depth ratio. The location of the evaporator and fan wall in the base of the cabinet further improves the utilization of space. The result is an improvement of up to 27% compared with equivalent existing models. More space is made available for products, and they are closer to the shopper – making selection much easier.
The specially designed all-glass transparent doors provide an unhindered view of products but prevent the shopping aisle from getting cooled, thereby improving the customer’s shopping experience. Additionally, the glass doors, in combination with the air management system, will result in energy savings of up to 55% when compared with existing equivalent open multidecks.
Standard Features
- Carrier's standard double insulated glass door
- High flexibility by wide range of modules: two heights, three depths and in standard lengths
- High energy efficient evaporating temperature (reducing piping and rack size)
- Low front (320 mm)
- Energy-efficient EC fans
- Shelf position flexibility by 25 mm key bar spacing
Optional Features
- Optional “Monaxis” return air grille
- LED cabinet lighting
- Broad shelf, price rail and front stopper program
- CO2 evaporator
- All-glass transparent doors
Some features may not be part of the standard equipment.
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 3 depths (755, 855, 1055)