Skip to main content

E6 Methos GD

Closed multideck with an optimized footprint and best customizable design

BENEFITS AT A GLANCE

High footprint productivity

  • Functional design that improves space utilization
  • Low front
  • Large interiors and access surfaces
  • Ultra narrow footprint version available
  • Transparent Doors with Anti-Reflex Coating

Increased energy efficiency

  • Well Insulated All-Glass Doors
  • Optimized air management
  • High evaporating temperature
  • Reduced refrigeration load
  • Fewer defrost cycles

Tank evaporator design

  • Highest footprint productivity
  • Easy accessibility of evaporator and fans
  • Optimized for space saving back-to-back cabinet arrangement
  • Largest selection of configurations
  • SYSTEM:

    Remote

  • TEMP. CLASS:

    M0, M1

  • REFRIGERANT:

    R744 (CO2), F-Gas

  • ENERGY LABEL:

    Ecodesign-Energy-Label-C-left Ecodesign-Energy-Label-D-left
Some features may not be part of the standard equipment.

With the E6 Methos GD, high footprint utilization and optimized energy efficiency are on display.

With a range of technological refinements, the new Methos Glass Door cabinet range sets new standards for delivering high utilization of floor space while reducing life cycle costs. Enjoy the full transparent view on the products with glass doors. Make your merchandising become more attractive with the flexible shelving!

Standard Features

  • Cabinet with tank evaporator
  • Low front
  • Higher evaporating temperature
  • Large end wall glazing
  • Various lighting colors available
  • 25mm shelf spacing
  • Insulated All-glass doors
  • Ergonomic C-shape door handles
  • A wide range of interior and exterior colors
  • Temperature performance M0 or M1 according to EN 23953
  • Energy-efficient EC fans

Optional Features

  • LED cabinet lighting
  • Flexible display shelving
  • Reinforced bumper
  • Various accessories for greater flexibility
  • All-glass transparent doors
  • Anti-reflex door coating
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
  • 3 depths (755, 855, 1055)
*Not all lengths for every depth available

With the E6 Methos GD, high footprint utilization and optimized energy efficiency are on display.

With a range of technological refinements, the new Methos Glass Door cabinet range sets new standards for delivering high utilization of floor space while reducing life cycle costs. Enjoy the full transparent view on the products with glass doors. Make your merchandising become more attractive with the flexible shelving!

Standard Features

  • Cabinet with tank evaporator
  • Low front
  • Higher evaporating temperature
  • Large end wall glazing
  • Various lighting colors available
  • 25mm shelf spacing
  • Insulated All-glass doors
  • Ergonomic C-shape door handles
  • A wide range of interior and exterior colors
  • Temperature performance M0 or M1 according to EN 23953
  • Energy-efficient EC fans

Optional Features

  • LED cabinet lighting
  • Flexible display shelving
  • Reinforced bumper
  • Various accessories for greater flexibility
  • All-glass transparent doors
  • Anti-reflex door coating
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
  • 3 depths (755, 855, 1055)
*Not all lengths for every depth available
Works Well With