E6 Mirado® 150 GS
Energy efficient semi-vertical cabinet that serves to chill a variety of food
BENEFITS AT A GLANCE
Increased food protection with reduced energy costs
- Insulated sliding glass doors
- Energy-saving design (EC fans, LED)
- Reduced refrigeration load
- Fewer defrost cycles
Attractive arrangement of merchandise
- Low-height cabinet for panoramic store view
- Small canopy depths for a better product visibility
- Transparent doors
- Up to 4 shelves for higher floor space productivity
-
SYSTEM:
Remote
-
TEMP. CLASS:
M1
-
REFRIGERANT:
R744 (CO2)
-
ENERGY LABEL:
Use a solution with maximized display for larger food variety on optimal space area and improved energy performance.
With the semi-vertical Mirado 150 GS, you can easily introduce a wide new variety of chilled foods to attract customers, while benefiting from good space productivity and minimal energy costs.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
- Fully transparent doors
Optional Features
- Reinforced bumper
- Various accessories for greater flexibility and energy saving
Dimensions (mm)
- 1 height (1500)
- 4 lengths (1250, 1880, 2500, 3750)*
- 1 depth (955)
Use a solution with maximized display for larger food variety on optimal space area and improved energy performance.
With the semi-vertical Mirado 150 GS, you can easily introduce a wide new variety of chilled foods to attract customers, while benefiting from good space productivity and minimal energy costs.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
- Fully transparent doors
Optional Features
- Reinforced bumper
- Various accessories for greater flexibility and energy saving
Dimensions (mm)
- 1 height (1500)
- 4 lengths (1250, 1880, 2500, 3750)*
- 1 depth (955)