E6 Mirado® FV
Open semi-vertical multideck with optimized design for ultrafresh goods
BENEFITS AT A GLANCE
- Maximum display opening by slim canopy
- Ergonomic height
- Special shelving for F&V presentation
- Enhanced visibility in the store
-
SYSTEM:
Remote
-
TEMP. CLASS:
S3*
-
REFRIGERANT:
R744 (CO2), F-Gas
In food retail, the F&V category is the most important with a share of 11%. In F&V, upto 20% of the total Turnover in a market can be achieved in only 10% of the retail space.
And while your customers run to the shelves for fruits and vegetables to kickstart their healthy lifestyles, we want to make sure your fresh goods look as fresh, and good, as possible- this is where our Fruit & Vegetable Range comes in! 🍅🍏
These cabinets are designed with an aim to keep the produced food fresh for longer and to reduce food loss, as well as creating an appealing shopping experience that generates customer traffic.
Each of these cabinets is equipped with different features, but through their design and a surplus of accessories, they have one common goal: to make your fruits and vegetables look better than ever ✨
Accomplish your goals and help your customers do the same!
Standard Features
- Stepped display shelves with 50 mm wire fence
- Sheet metal design for rear wall
- Integrated bumper, integral bumper and single-piece front kickplate
- Energy efficient EC fans
- Bottom evaporator (F-gas) / Mirado® 63.M1-2 with backwall evaporator (F-gas)
- Multiplex kit
Optional Features
- Manual Night Blind
- LED selection for canopy lighting, shelf lighting and front shelf lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers
- Plinth bumper for increased protection
- Reinforced (additional) front bumper
- Bottom evaporator (CO₂) / Mirado® 63.M1-2 with backwall evaporator (CO₂)
- Stepped display shelves with brackets (up to 27°) and reinforced scanner price rails
Dimensions (mm)
- 1 height (1600)
- 4 lengths (1250, 1880, 2500, 3750)
- 3 depths (855, 955, 1055)
In food retail, the F&V category is the most important with a share of 11%. In F&V, upto 20% of the total Turnover in a market can be achieved in only 10% of the retail space.
And while your customers run to the shelves for fruits and vegetables to kickstart their healthy lifestyles, we want to make sure your fresh goods look as fresh, and good, as possible- this is where our Fruit & Vegetable Range comes in! 🍅🍏
These cabinets are designed with an aim to keep the produced food fresh for longer and to reduce food loss, as well as creating an appealing shopping experience that generates customer traffic.
Each of these cabinets is equipped with different features, but through their design and a surplus of accessories, they have one common goal: to make your fruits and vegetables look better than ever ✨
Accomplish your goals and help your customers do the same!
Standard Features
- Stepped display shelves with 50 mm wire fence
- Sheet metal design for rear wall
- Integrated bumper, integral bumper and single-piece front kickplate
- Energy efficient EC fans
- Bottom evaporator (F-gas) / Mirado® 63.M1-2 with backwall evaporator (F-gas)
- Multiplex kit
Optional Features
- Manual Night Blind
- LED selection for canopy lighting, shelf lighting and front shelf lighting
- Stainless steel interior
- Large selection of shelves, price rails and front stoppers
- Plinth bumper for increased protection
- Reinforced (additional) front bumper
- Bottom evaporator (CO₂) / Mirado® 63.M1-2 with backwall evaporator (CO₂)
- Stepped display shelves with brackets (up to 27°) and reinforced scanner price rails
Dimensions (mm)
- 1 height (1600)
- 4 lengths (1250, 1880, 2500, 3750)
- 3 depths (855, 955, 1055)