E6 Morea®
Stylish semi-vertical cabinet for attractive merchandising
BENEFITS AT A GLANCE
Eye-catching presentation of merchandise
- Wide-open display with stepped shelves
- Low-height cabinet for full view of goods and store
- Attractive gondola set-up
Low energy consumption
- Optimized air management
- Energy-efficient EC fans
- LED illumination
- Higher evaporating temperature
-
SYSTEM:
Remote
-
TEMP. CLASS:
M1
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
When presenting goods in the center of your market, it is worth to set an impressive stage.
Premium and convenience products are impressively displayed in the semi-vertical Morea® to attract and captivate customers, while keeping perfect view all around the store.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Wide-open merchandising display with stepped shelves
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
- Night blinds for reduced energy consumption
Optional Features
- Multiple choice for crown ends
- Reinforced bumper
- Various accessories for greater flexibility and energy saving
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- 1 height (1420)
- 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
- 2 depth (855, 1055)
*Not all lengths for every depth available
When presenting goods in the center of your market, it is worth to set an impressive stage.
Premium and convenience products are impressively displayed in the semi-vertical Morea® to attract and captivate customers, while keeping perfect view all around the store.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Wide-open merchandising display with stepped shelves
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
- Night blinds for reduced energy consumption
Optional Features
- Multiple choice for crown ends
- Reinforced bumper
- Various accessories for greater flexibility and energy saving
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- 1 height (1420)
- 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
- 2 depth (855, 1055)
*Not all lengths for every depth available