E6 Morea® GS
Stylish semi-vertical cabinet for attractive merchandising
BENEFITS AT A GLANCE
Increased food protection with reduced energy costs
- Insulated sliding glass doors
- Energy-saving design (EC fans, LED)
- Reduced refrigeration load
- Fewer defrost cycles
Attractive arrangement of merchandise
- Low-height cabinet for transparent store view
- Gondola set-up with crown ends
- Transparent doors
- Stepped shelves for merchandise tidiness
-
SYSTEM:
Remote
-
TEMP. CLASS:
M1
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
Choose a solution focused both on merchandising and reduction of energy costs.
The unobtrusive transparent sliding doors of the semi-vertical Mirado® GS improves customer comfort, reduces operational costs and helps to increase sales.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
- Fully transparent doors
Optional Features
- Reinforced bumper
- Various accessories for greater flexibility and energy saving
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- 1 height (1420)
- 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
- 2 depth (855, 1055)
*Not all lengths for every depth available
Choose a solution focused both on merchandising and reduction of energy costs.
The unobtrusive transparent sliding doors of the semi-vertical Mirado® GS improves customer comfort, reduces operational costs and helps to increase sales.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
- Fully transparent doors
Optional Features
- Reinforced bumper
- Various accessories for greater flexibility and energy saving
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- 1 height (1420)
- 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
- 2 depth (855, 1055)
*Not all lengths for every depth available