E6 Velando®
State of the art vertical refrigerated/ frozen food cabinet
BENEFITS AT A GLANCE
Significant reduction of energy costs
- New High-Efficiency Frame
- Dew point-controlled frame heating
- Higher evaporating temperature
- Reduced refrigeration load
- Energy-efficient EC fans
Enhanced visibility of merchandise
- Pure, unobtrusive design
- Non-energy Anti Fog (AF) doors
- Improved LED illumination
Simplified maintenance
- Anti-frost design
- Numbered keybars for fast and flexible shelf fitting
- D2D defrost system
-
SYSTEM:
Remote
-
TEMP. RANGE:
0/2°C, -18/-20°C,
-22/-24°C
-
REFRIGERANT:
R744 (CO2),
R134a, R404A
-
ENERGY LABEL:
The leading edge of efficiency never looked so appealing.
The Velando E6 vertical refrigerated / frozen food cabinet emphasizes energy efficiency solutions while offering product presentation with strong customer appeal.
The very low 25.5 cm cabinet front gives the presentation area plenty of height, which, together with the fully glazed end walls and a homogeneous product lighting, creates an especially spacious view of the merchandise. In addition, the polymer coating on the internal pane reliably prevents any fogging after opening by absorbing humidity in the ambient air.
The non-heated triple-glazed doors in the cabinet section eliminate the need for the usual heating of the external pane. Heat-reflecting coatings on the center and internal panes as well as a special gas filling between the panes ensure that they are free from condensation and dry on the customer side at all times. Energy and refrigeration load are further reduced via a high-efficiency frame with integrated LED illumination.
Standard Features
- Higher evaporating temperature
- Non-energy Anti Fog (AF) doors
- Ergonomic door handles
- Energy-efficient EC fans
- Numbered keybars
- 25mm shelf spacing
- Large storage capacity
- A wide range of interior and exterior colors
- Foolproof honeycomb mounting
Accessories
- New High-Efficiency Frame for energy savings up to 41% (compared with previous models)
- Dew point-controlled frame heating
- Anti-frost design
- LED cabinet lighting
- Various accessories for greater flexibility
- CO2 evaporator
- D2D defrost system
- Electronic expansion valves
- UA 400 refrigeration controller
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1560, 2350, 3130, 3900)
- 1 depth (955)
The leading edge of efficiency never looked so appealing.
The Velando E6 vertical refrigerated / frozen food cabinet emphasizes energy efficiency solutions while offering product presentation with strong customer appeal.
The very low 25.5 cm cabinet front gives the presentation area plenty of height, which, together with the fully glazed end walls and a homogeneous product lighting, creates an especially spacious view of the merchandise. In addition, the polymer coating on the internal pane reliably prevents any fogging after opening by absorbing humidity in the ambient air.
The non-heated triple-glazed doors in the cabinet section eliminate the need for the usual heating of the external pane. Heat-reflecting coatings on the center and internal panes as well as a special gas filling between the panes ensure that they are free from condensation and dry on the customer side at all times. Energy and refrigeration load are further reduced via a high-efficiency frame with integrated LED illumination.
Standard Features
- Higher evaporating temperature
- Non-energy Anti Fog (AF) doors
- Ergonomic door handles
- Energy-efficient EC fans
- Numbered keybars
- 25mm shelf spacing
- Large storage capacity
- A wide range of interior and exterior colors
- Foolproof honeycomb mounting
Accessories
- New High-Efficiency Frame for energy savings up to 41% (compared with previous models)
- Dew point-controlled frame heating
- Anti-frost design
- LED cabinet lighting
- Various accessories for greater flexibility
- CO2 evaporator
- D2D defrost system
- Electronic expansion valves
- UA 400 refrigeration controller
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1560, 2350, 3130, 3900)
- 1 depth (955)
