E6 Velando® 53 Freezer
Narrow vertical freezer with outstanding footprint productivity for limited space
BENEFITS AT A GLANCE
- Large loading volume for a narrow footprint
- High footprint sales productivity
- Excellent product visibility
-
SYSTEM:
Remote
-
TEMP. CLASS:
L1
-
REFRIGERANT:
R744 (CO2),
F-Gas
-
ENERGY LABEL:
E6 Velando® 53 slim-profile freezer offers considerable floor space optimization. With an inside depth of 490 millimeters, a reduced outside depth of only 765 millimeters and a large loading volume, the narrow vertical freezer offers high sales productivity.
Heat-reflecting coatings on the inner glass panes and a special gas filling contribute to keep the doors free from condensation and dry on the customer side.
Standard Features
- Anti-Fog (AF) doors, non-heated (passive)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Slim brackets with 25 mm shelf spacing and numbering
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves and display baskets
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 765
- Max. height inside: 1565 (S-height) / 1745 (L-height)
- Bottom shelf depth: 490
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)
E6 Velando® 53 slim-profile freezer offers considerable floor space optimization. With an inside depth of 490 millimeters, a reduced outside depth of only 765 millimeters and a large loading volume, the narrow vertical freezer offers high sales productivity.
Heat-reflecting coatings on the inner glass panes and a special gas filling contribute to keep the doors free from condensation and dry on the customer side.
Standard Features
- Anti-Fog (AF) doors, non-heated (passive)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Slim brackets with 25 mm shelf spacing and numbering
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves and display baskets
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 765
- Max. height inside: 1565 (S-height) / 1745 (L-height)
- Bottom shelf depth: 490
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)