E6 Velando® AF Freezer
Premium vertical freezer with large storage capacity and high standards for your sales
BENEFITS AT A GLANCE
- Enhanced visibility of presented goods
- Large storage capacity
- Simplified maintenance
- Lower energy consumption with optional High Efficiency Frame (HEF)
-
SYSTEM:
Remote
-
TEMP. CLASS:
L1
-
REFRIGERANT:
R744 (CO2),
F-Gas
-
ENERGY LABEL:
E6 Velando® AF offers a product presentation with strong customer appeal. The low 255 mm cabinet front gives the presentation area plenty of height and creates an especially spacious view of the merchandise. In addition, the polymer Anti-Fog (AF) coating on the internal pane reliably prevents fogging after opening by absorbing humidity in the ambient air.
Heat-reflecting coatings on the inner glass panes and a special gas filling contribute to keep the doors free from condensation and dry on the customer side. Energy and refrigeration load can be reduced further with the optional High-Efficiency Frame (HEF) solution.
Standard Features
- Anti-Fog (AF) doors, non-heated (passive)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 955
- Max. height inside: 1540 (S-height) / 1720 (L-height)
- Bottom shelf depth: 650
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)
E6 Velando® AF offers a product presentation with strong customer appeal. The low 255 mm cabinet front gives the presentation area plenty of height and creates an especially spacious view of the merchandise. In addition, the polymer Anti-Fog (AF) coating on the internal pane reliably prevents fogging after opening by absorbing humidity in the ambient air.
Heat-reflecting coatings on the inner glass panes and a special gas filling contribute to keep the doors free from condensation and dry on the customer side. Energy and refrigeration load can be reduced further with the optional High-Efficiency Frame (HEF) solution.
Standard Features
- Anti-Fog (AF) doors, non-heated (passive)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 955
- Max. height inside: 1540 (S-height) / 1720 (L-height)
- Bottom shelf depth: 650
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)
