E6 Velando® AF 63 PI (Plug-In)
Plug-In Vertical Freezer – Large goods capacity with the advantage of flexible installation
BENEFITS AT A GLANCE
- Vertical freezer with plug-in system
- Ideal for market extensions with existing (remote) freezer installations
- High footprint sales productivity
- Excellent product visibility
SYSTEM:
Plug-In
TEMP. RANGE:
-22/-24°C
REFRIGERANT:
R290
ENERGY LABEL:
![Ecodesign-Energy-Label-C-left Ecodesign-Energy-Label-C-left](https://images.carriercms.com/image/upload/w_50,c_lfill,f_auto,q_auto/v1605890802/carrier/common/labels/Ecodesign-Energy-Label-C-left.jpg)
![Ecodesign-Energy-Label-D-left Ecodesign-Energy-Label-D-left](https://images.carriercms.com/image/upload/w_50,c_lfill,f_auto,q_auto/v1605890803/carrier/common/labels/Ecodesign-Energy-Label-D-left.jpg)
(depending on cabinet configuration)
The E6 Velando AF 63 Plug-In freezer combines the advantage of a large goods volume of a remote vertical freezer with the positioning flexibility of a plug-in cabinet. With an inside depth of 650mm and interior height of 1720mm this freezer cabinet offers high sales productivity.
Standard Features
- Total depth of 955mm (same as E6 Velando Remote)
- Available as 3, 4, 5 door version in L-height
- Anti-Fog (AF) doors with High-Efficiency-Frame (HEF) technology, aluminium door frame with ergonomic door handles
- Slim brackets with 25 mm shelf spacing and numbering
- Vertical LED lighting
- Energy-efficient EC fans
- Plug-In system with R290 refrigerant
- Temperature class L1
- Connection possibility to a wide range of control systems via connectivity hardware module and Carrier standard Modbus interface
Optional Features
- Panorama endwall
- Bottom display basket
- Horizontal LED lighting
- Independent water evaporation
- Holders for customer specific top covers
- External bumper for increased protection
- Wide range of exterior and interior colors
Dimensions (mm)
- Interior inside L-height: 1720
- Bottom shelf depth: 650
- Shelf depth: 600
The E6 Velando AF 63 Plug-In freezer combines the advantage of a large goods volume of a remote vertical freezer with the positioning flexibility of a plug-in cabinet. With an inside depth of 650mm and interior height of 1720mm this freezer cabinet offers high sales productivity.
Standard Features
- Total depth of 955mm (same as E6 Velando Remote)
- Available as 3, 4, 5 door version in L-height
- Anti-Fog (AF) doors with High-Efficiency-Frame (HEF) technology, aluminium door frame with ergonomic door handles
- Slim brackets with 25 mm shelf spacing and numbering
- Vertical LED lighting
- Energy-efficient EC fans
- Plug-In system with R290 refrigerant
- Temperature class L1
- Connection possibility to a wide range of control systems via connectivity hardware module and Carrier standard Modbus interface
Optional Features
- Panorama endwall
- Bottom display basket
- Horizontal LED lighting
- Independent water evaporation
- Holders for customer specific top covers
- External bumper for increased protection
- Wide range of exterior and interior colors
Dimensions (mm)
- Interior inside L-height: 1720
- Bottom shelf depth: 650
- Shelf depth: 600
![refrigerated-cabinet-e6-velando-high-hfficiency-frame](https://images.carriercms.com/image/upload/h_200,c_lfill,q_auto,f_auto/v1558530817/carrier/commercial-refrigeration/products/cabinets/refrigerated-cabinet-e6-velando-high-hfficiency-frame.jpg)
WATCH A CLIP TO LEARN ABOUT HIGH EFFICIENCY FRAME
You Might Also Like