Skip to main content

E6 Velando® QL Crown End Freezer

Premium vertical freezer Crown End cabinet

BENEFITS AT A GLANCE

  • Crown End cabinet ideal for Velando back-to-back installations
  • Narrow 3-door cabinet length for an optimal use of space
  • Enhanced visibility of presented goods
  • Large storage capacity
  • Simplified maintenance
  • SYSTEM:

    Remote

  • TEMP. CLASS:

    L1

  • REFRIGERANT:

    R744 (CO2), F-Gas

  • ENERGY LABEL:

    Ecodesign-Energy-Label-E-left
Some features may not be part of the standard equipment.

E6 Velando® QL Crown End brings together all the features needed for the ultimate shopping experience. Advanced, integrated LED illumination and a large display area allow for attractive, uninhibited presentation of multiple product segments.

Standard Features

  • Antifog-Allglass (AA) doors, partly heated (door frame)
  • Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
  • Ergonomic door handles
  • Vertical LED lighting for mullions
  • Wire shelves with rods front-back
  • Single piece kickplates
  • Energy efficient EC fans

Optional Features

  • Horizontal LED lighting for canopy
  • Plinth bumpers for increased protection
  • Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
  • Wide range of exterior and interior colors
  • Bottom evaporator (CO₂)

Dimensions (mm)

  • Height outside: 2040 (S-height) / 2200 (L-height)
  • Depth outside: 955
  • Max. height inside: 1540 (S-height) / 1720 (L-height)
  • Bottom shelf depth: 650
  • Module lengths: 1905 (3D narrow) / 2345 (3D)

E6 Velando® QL Crown End brings together all the features needed for the ultimate shopping experience. Advanced, integrated LED illumination and a large display area allow for attractive, uninhibited presentation of multiple product segments.

Standard Features

  • Antifog-Allglass (AA) doors, partly heated (door frame)
  • Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
  • Ergonomic door handles
  • Vertical LED lighting for mullions
  • Wire shelves with rods front-back
  • Single piece kickplates
  • Energy efficient EC fans

Optional Features

  • Horizontal LED lighting for canopy
  • Plinth bumpers for increased protection
  • Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
  • Wide range of exterior and interior colors
  • Bottom evaporator (CO₂)

Dimensions (mm)

  • Height outside: 2040 (S-height) / 2200 (L-height)
  • Depth outside: 955
  • Max. height inside: 1540 (S-height) / 1720 (L-height)
  • Bottom shelf depth: 650
  • Module lengths: 1905 (3D narrow) / 2345 (3D)
You Might Also Like