Skip to main content

E6 Velando® QL (Quick Loader) Freezer

Premium vertical freezer with double door system for innovative food presentation and quick loading function

BENEFITS AT A GLANCE

  • Enhanced visibility of presented goods
  • Double door system: lower door and telescopic bottom basket for quick loading of bulk goods, upper door for shopper access to shelf and bottom area
  • Large storage capacity
  • Simplified maintenance
  • SYSTEM:

    Remote

  • TEMP. CLASS:

    L1

  • REFRIGERANT:

    R744 (CO2), F-Gas

  • ENERGY LABEL:

    Ecodesign-Energy-Label-E-left
Some features may not be part of the standard equipment.

E6 Velando® QL (Quick Loader) brings together all the features needed for the ultimate shopping experience. Advanced, integrated LED illumination and a large display area allow for attractive, uninhibited presentation of multiple product segments, with premium products on top shelves and bulk products in the bottom basket.

The ergonomic design also facilitates easy product loading for store staff, and features like a unique double door system and elaborated air management help ensure the perfect balance of performance and efficiency.

Standard Features

  • Antifog-Allglass (AA) doors, partly heated (door frame)
  • Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
  • Ergonomic door handles
  • Vertical and Horizontal LED lighting for mullions
  • Telescopic display baskets for easy loading
  • Wire shelves with rods front-back
  • Single piece kickplates
  • Energy efficient EC fans

Optional Features

  • Panorama or non-glazed endwalls
  • Plinth bumpers for increased protection
  • Wide range of accessories with wire shelves and display baskets
  • Wide range of exterior and interior colors
  • Bottom evaporator (CO₂)

Dimensions (mm)

  • Height outside: 2040 (S-height) / 2200 (L-height)
  • Depth outside: 955
  • Max. height inside: 1540 (S-height) / 1720 (L-height)
  • Bottom shelf depth: 650
  • Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D) / Crown End (CE) cabinets

E6 Velando® QL (Quick Loader) brings together all the features needed for the ultimate shopping experience. Advanced, integrated LED illumination and a large display area allow for attractive, uninhibited presentation of multiple product segments, with premium products on top shelves and bulk products in the bottom basket.

The ergonomic design also facilitates easy product loading for store staff, and features like a unique double door system and elaborated air management help ensure the perfect balance of performance and efficiency.

Standard Features

  • Antifog-Allglass (AA) doors, partly heated (door frame)
  • Low energy cabinet frame with glass fiber reinforced plastic for reduced energy consumption (High Efficiency Frame, HEF version)
  • Ergonomic door handles
  • Vertical and Horizontal LED lighting for mullions
  • Telescopic display baskets for easy loading
  • Wire shelves with rods front-back
  • Single piece kickplates
  • Energy efficient EC fans

Optional Features

  • Panorama or non-glazed endwalls
  • Plinth bumpers for increased protection
  • Wide range of accessories with wire shelves and display baskets
  • Wide range of exterior and interior colors
  • Bottom evaporator (CO₂)

Dimensions (mm)

  • Height outside: 2040 (S-height) / 2200 (L-height)
  • Depth outside: 955
  • Max. height inside: 1540 (S-height) / 1720 (L-height)
  • Bottom shelf depth: 650
  • Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D) / Crown End (CE) cabinets
You Might Also Like