E6 Velando® SG 63 Freezer
Basic vertical freezer with large storage capacity and condensation-robust design
BENEFITS AT A GLANCE
- Enhanced visibility of presented goods
- Large storage capacity
- Simplified maintenance
- Heated glass doors to prevent condensation
-
SYSTEM:
Remote
-
TEMP. CLASS:
L1
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
E6 Velando® SG 63 offers a product presentation with strong customer appeal. The low 255 mm cabinet front gives the presentation area plenty of height and creates an especially spacious view of the merchandise.
Heated glass doors in combination with a partly heated cabinet frame contribute to keep the doors free from condensation even in tougher climate conditions.
Standard Features
- Standard Glass (SG) doors, fully heated (glass and door frame)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 955
- Max. height inside: 1540 (S-height) / 1720 (L-height)
- Bottom shelf depth: 650
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)
E6 Velando® SG 63 offers a product presentation with strong customer appeal. The low 255 mm cabinet front gives the presentation area plenty of height and creates an especially spacious view of the merchandise.
Heated glass doors in combination with a partly heated cabinet frame contribute to keep the doors free from condensation even in tougher climate conditions.
Standard Features
- Standard Glass (SG) doors, fully heated (glass and door frame)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 2040 (S-height) / 2200 (L-height)
- Depth outside: 955
- Max. height inside: 1540 (S-height) / 1720 (L-height)
- Bottom shelf depth: 650
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)
