E6 Virando® 63 Freezer
Semi-vertical freezer for the new center of your market
BENEFITS AT A GLANCE
- Large loading volume at low height
- Ideally suited for market center installations
- Same height as the chiller Semi-Verticals from E6 Mirado® range
-
SYSTEM:
Remote
-
TEMP. CLASS:
L1
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
E6 Virando® 63 combines the advantage of a vertical freezer with the positioning flexibility of a semi-vertical cabinet. With an outside height of 1600 mm it can be positioned in the center of the market without disturbing the customer's field of vision.
Standard Features
- Antifog-Allglass (AA) doors, partly heated (door frame)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single-piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 1600
- Depth outside: 955
- Max. height inside: 1070
- Bottom shelf depth: 650
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)
E6 Virando® 63 combines the advantage of a vertical freezer with the positioning flexibility of a semi-vertical cabinet. With an outside height of 1600 mm it can be positioned in the center of the market without disturbing the customer's field of vision.
Standard Features
- Antifog-Allglass (AA) doors, partly heated (door frame)
- Partly heated cabinet frame (OEM version)
- Ergonomic door handles
- Vertical LED lighting for mullions
- Wire shelves with rods front-back
- Single-piece kickplates
- Energy efficient EC fans
Optional Features
- Panorama or non-glazed endwalls
- Horizontal LED lighting for canopy
- Plinth bumpers for increased protection
- Wide range of accessories with wire shelves, display baskets and telescopic display baskets for easy loading
- Wide range of exterior and interior colors
- Bottom evaporator (CO₂)
Dimensions (mm)
- Height outside: 1600
- Depth outside: 955
- Max. height inside: 1070
- Bottom shelf depth: 650
- Module lengths: 1565 (2D) / 2345 (3D) / 3125 (4D) / 3900 (5D)
You Might Also Like