Skip to main content

Hera®

Service counter for unobstructed produce view


BENEFITS AT A GLANCE

Enhanced merchandising & Outstanding product visibility

  • Panoramic full glass view without barriers
  • Horizontal or inclined display
  • Various display depths for optimized merchandise placement

Optimized energy consumption & performance

  • Energy-efficient EC fans

Simplified maintenance

  • High-quality, easy-to-clean materials
  • SYSTEM:

    Remote

  • TEMP. CLASS:

    M1

  • REFRIGERANT:

    R744 (CO2), F-Gas & R290

  • ENERGY LABEL:

    Ecodesign-Energy-Label-E-left
Some features may not be part of the standard equipment.

Discover the beauty of transparency.

Timeless style, attractive design and modern presentation are combined in an eye-catching cabinet with our Hera counter. The product visibility is excellent due to the double curved glass superstructure. Hera's wide range of combinations and various display depths afford customers countless solutions for optimizing merchandise placement. Sometimes large displays are required, while in other cases smaller cabinets are preferred. Hera represents a new idea of presentation and retail space, interesting not only for small surfaces, but also for all those retailers looking to differentiate their solution. Competitive features include a combination of ergonomics, quality and energy savings, making Hera a unique solution on several levels.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Superstructure with tilt-forward single curved glass without lighting, fan-assisted demisting system
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 2 display decks (850 mm, 900 mm)
  • 1 display deck height (600 mm)

Optional Features

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 6 lengths (625, 937, 1250, 1875, 2500, 3750)
  • Corners (EC/IC45, EC/IC90)
  • 2 display decks (850, 900)
  • 1 display deck height (600)
  • Ventilated

Discover the beauty of transparency.

Timeless style, attractive design and modern presentation are combined in an eye-catching cabinet with our Hera counter. The product visibility is excellent due to the double curved glass superstructure. Hera's wide range of combinations and various display depths afford customers countless solutions for optimizing merchandise placement. Sometimes large displays are required, while in other cases smaller cabinets are preferred. Hera represents a new idea of presentation and retail space, interesting not only for small surfaces, but also for all those retailers looking to differentiate their solution. Competitive features include a combination of ergonomics, quality and energy savings, making Hera a unique solution on several levels.

Standard Features

  • Refrigerated serve-over cabinet with fan-assisted air circulation
  • Superstructure with tilt-forward single curved glass without lighting, fan-assisted demisting system
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 2 display decks (850 mm, 900 mm)
  • 1 display deck height (600 mm)

Optional Features

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 6 lengths (625, 937, 1250, 1875, 2500, 3750)
  • Corners (EC/IC45, EC/IC90)
  • 2 display decks (850, 900)
  • 1 display deck height (600)
  • Ventilated
You May Also Like
Works Well With