Multinor Salad bar
Modern plug-in chiller island for salads and deli food
BENEFITS AT A GLANCE
Smart and attractive design
- Highly transparent elements for perfect product visibility
- Hygienic design for best food protection
- Ergonomic height
Optimized for daily use
- Robust and resistant materials
- Easy and flexible installation
- Quick and comfortable cleaning and maintenance
-
SYSTEM:
Plug-in
-
TEMP. RANGE:
-1/1°C
-
REFRIGERANT:
R290
-
ENERGY LABEL:
This cabinet is not within the scope of “Commission Delegated Regulation (EU) 2019/2018 supplementing Regulation (EU) 2017/1369” with regard to energy labelling of refrigerating appliances with a direct sales function.
Fresh selection – Modern plug-in chiller island for self-service
The Multinor® Salad Bar is a modern plug-in island that is ideally fitted for your market to present a wide selection of fresh cuts, salads and deli food – which serves a big trend.
The island is available in two lengths, 1.5 meter or 2 meters, both as an open version or as a closed version with sliding glass lids. The glass superstructure protects the food in the best way while the frameless glass, together with the transparent spacers provide very good product visibility. Additionally, the built-in horizontal Smart-LED lighting below the superstructure gives a nice illumination and perfect food presentation.
The stainless-steel interior with the supplied stainless-steel gastronorm containers inside the island ensure a high standard of hygiene as well as quick cleaning by the store staff. The foldable worktop is made of highly solid and moisture resistant material which makes the cabinet perfect for daily use and ensures a long lifetime as well as an aesthetical and hygienic appearance.
All in all, the Multinor Salad bar will make any deli and food court in your store stand out!
Standard Features
- Available as opened & closed version in two different lengths (1.5 m & 2 m)
- Closed version with sliding glass lids
- Glass superstructure with frameless glass & transparent spacers
- Horizontal Smart-LED lighting
- Highly solid & moisture-resistant worktop, all around, foldable on both ends
- Removable gastronorm containers & interior in stainless steel
- Castors with brakes
- Energy saving condenser fan
- Natural refrigerant R290 (propane)
Options / Accessories
- Storage compartment for the front sides
Dimensions (mm)
Cabinet | Width | Depth | Height |
S 1550 | 2110 | 1185 | 1405 |
S 2050 | 2610 | 1185 | 1405 |
S 1550 G | 2110 | 1185 | 1405 |
S 2050 G | 2610 | 1185 | 1405 |
Fresh selection – Modern plug-in chiller island for self-service
The Multinor® Salad Bar is a modern plug-in island that is ideally fitted for your market to present a wide selection of fresh cuts, salads and deli food – which serves a big trend.
The island is available in two lengths, 1.5 meter or 2 meters, both as an open version or as a closed version with sliding glass lids. The glass superstructure protects the food in the best way while the frameless glass, together with the transparent spacers provide very good product visibility. Additionally, the built-in horizontal Smart-LED lighting below the superstructure gives a nice illumination and perfect food presentation.
The stainless-steel interior with the supplied stainless-steel gastronorm containers inside the island ensure a high standard of hygiene as well as quick cleaning by the store staff. The foldable worktop is made of highly solid and moisture resistant material which makes the cabinet perfect for daily use and ensures a long lifetime as well as an aesthetical and hygienic appearance.
All in all, the Multinor Salad bar will make any deli and food court in your store stand out!
Standard Features
- Available as opened & closed version in two different lengths (1.5 m & 2 m)
- Closed version with sliding glass lids
- Glass superstructure with frameless glass & transparent spacers
- Horizontal Smart-LED lighting
- Highly solid & moisture-resistant worktop, all around, foldable on both ends
- Removable gastronorm containers & interior in stainless steel
- Castors with brakes
- Energy saving condenser fan
- Natural refrigerant R290 (propane)
Options / Accessories
- Storage compartment for the front sides
Dimensions (mm)
Cabinet | Width | Depth | Height |
S 1550 | 2110 | 1185 | 1405 |
S 2050 | 2610 | 1185 | 1405 |
S 1550 G | 2110 | 1185 | 1405 |
S 2050 G | 2610 | 1185 | 1405 |