Skip to main content

Multinor® Switchable

Plug-in chiller & freezer island for promotional sales

BENEFITS AT A GLANCE

Enhanced merchandising opportunities

  • Two-in-one solution for optimized merchandising flexibility
  • Attractive ergonomic design
  • Different length for optimized floor space utilization

Improved energy efficiency

  • LED lighting
  • Sliding glass lids
  • Energy efficient EC fans
  • With natural refrigerant R290


  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    -2/0°C, 0/2°C, -22/-24°C

  • REFRIGERANT:

    R290

  • ENERGY LABEL:

    Ecodesign-Energy-Label-F-left

Energy label may change depending on configuration.

Our specially designed merchandisers — beneficial in every way, shape and form

Specially designed Multinor® merchandisers give each store an appealing and unique look and view of the merchandise. Carrier merchandisers ensure a safe and attractive goods presentation and make optimal use of the available space.

The cabinets’ color can be customized to suit individual store concepts and product lines, and a great variety of extras are available for different sale options, giving Carrier customers a greater degree of flexibility in design.

A best-in-class noise level and temperature performance provide the optimal environment for shopping.

Standard Features

  • Sliding glass lids
  • Grid shelves
  • Internal and external panels galvanized steel with hard-wearing white power-coated finish
  • Bumpers all around
  • Temperature-assured forced air cooling
  • Automatic defrost with drip water evaporation
  • Electronic control with integrated temperature display
  • Natural refrigerant R290

Accessories

  • Connected Plug-In
  • LED in handrail
  • Scanner price rails
  • Product dividers
  • Additional temperature display
  • Additional bumper
  • Castors
  • Display frame

Dimensions (mm)

Cabinet Width Depth Height
1060/80 G 1010 1005 945
1560/80 G 1510 1005 945
2060/80 G 2010 1005 945

Our specially designed merchandisers — beneficial in every way, shape and form

Specially designed Multinor® merchandisers give each store an appealing and unique look and view of the merchandise. Carrier merchandisers ensure a safe and attractive goods presentation and make optimal use of the available space.

The cabinets’ color can be customized to suit individual store concepts and product lines, and a great variety of extras are available for different sale options, giving Carrier customers a greater degree of flexibility in design.

A best-in-class noise level and temperature performance provide the optimal environment for shopping.

Standard Features

  • Sliding glass lids
  • Grid shelves
  • Internal and external panels galvanized steel with hard-wearing white power-coated finish
  • Bumpers all around
  • Temperature-assured forced air cooling
  • Automatic defrost with drip water evaporation
  • Electronic control with integrated temperature display
  • Natural refrigerant R290

Accessories

  • Connected Plug-In
  • LED in handrail
  • Scanner price rails
  • Product dividers
  • Additional temperature display
  • Additional bumper
  • Castors
  • Display frame

Dimensions (mm)

Cabinet Width Depth Height
1060/80 G 1010 1005 945
1560/80 G 1510 1005 945
2060/80 G 2010 1005 945