Top Freezer
Vertical freezer used as as extension of chest freezer to optimize floor space productivity
BENEFITS AT A GLANCE
Outstanding design & product visibility
- Environmentally sustainable design using natural refrigerant
- Two available lengths
- Large display area and product visibility
Improved energy efficiency
- Energy efficient
- LED lighting
- EC fans
- Energy saving door
- Natural refrigerant R290
Mobile & flexible in layout
- Optimized floor space productivity
- Wall-sitting & back to back island installation
-
-
SYSTEM:
Plug-in
-
TEMP. RANGE:
-22/-24°C
-
REFRIGERANT:
R290
-
ENERGY LABEL:
-
Multipurpose freezer designed to be modern and green
- Extend the existing: The Top Freezer covers 80% of the chest freezer layouts. Use the cabinet to extend the existing chest freezers to optimize floor space productivity in the frozen food area.
- Furnish the new: Combine the Top Freezer with our Visor island and make an attractive frozen food segment for new stores.
- Save the green: Our vertical freezer is designed to reduce our carbon footprint and keep the energy consumption on the optimum level. So it is one of the best energy efficient freezer in its category.
- Fits everywhere: The stand alone, single row or back to back installations give flexibility and a multitude of possibilities fitting to each market format, available space & surrounding.
Standard Features
- Internal panels galvanized steel with hard-wearing RAL 9003 white powdercoated finish
- External panels galvanized steel with hard-wearing RAL 7045 white powdercoated finish
- Triple tempered glass doors
- Temperature-assured forced-air cooling with honeycomb air outlet
- Energy-saving fans
- 1 row of wire shelves
- Vertical lighting LED
- Electronic controller
- Telescopic rack for easy installation
Accessories
- Product dividers
- Blocking kits
- Pricing rail
Model | Width | Depth | Height |
2185 G | 2100 | 800 | 2350 |
2585 G | 2500 | 800 | 2350 |
Multipurpose freezer designed to be modern and green
- Extend the existing: The Top Freezer covers 80% of the chest freezer layouts. Use the cabinet to extend the existing chest freezers to optimize floor space productivity in the frozen food area.
- Furnish the new: Combine the Top Freezer with our Visor island and make an attractive frozen food segment for new stores.
- Save the green: Our vertical freezer is designed to reduce our carbon footprint and keep the energy consumption on the optimum level. So it is one of the best energy efficient freezer in its category.
- Fits everywhere: The stand alone, single row or back to back installations give flexibility and a multitude of possibilities fitting to each market format, available space & surrounding.
Standard Features
- Internal panels galvanized steel with hard-wearing RAL 9003 white powdercoated finish
- External panels galvanized steel with hard-wearing RAL 7045 white powdercoated finish
- Triple tempered glass doors
- Temperature-assured forced-air cooling with honeycomb air outlet
- Energy-saving fans
- 1 row of wire shelves
- Vertical lighting LED
- Electronic controller
- Telescopic rack for easy installation
Accessories
- Product dividers
- Blocking kits
- Pricing rail
Model | Width | Depth | Height |
2185 G | 2100 | 800 | 2350 |
2585 G | 2500 | 800 | 2350 |
You Might Also Like