Visor
Plug-in freezer island for promotional sales
BENEFITS AT A GLANCE
Excellent product overview
- Large capacity freezer with many layout options
- Modern design with curved lids
- Energy saving components
- Large product facing area
Improved energy efficiency
- LED lighting
- Sliding glass lids
- Natural refrigerant R290
-
SYSTEM:
Plug-in
-
TEMP. RANGE:
-22/-24°C
-
REFRIGERANT:
R290
-
ENERGY LABEL:
Some features may not be part of the standard equipment.
Energy label may change depending on configuration.
A wide display compartment offering a wide range of solutions
Visor, the island for modern markets, is ideally suited for products in the same temperature class and offers maximum product volume with minimum footprint.
Ideal dimensions and combination options from the island and wall-side program ensure a flexible and ideal fit for the given store layout.
Standard Features
- External and internal panels galvanized steel with hard-wearing withe powder-coated finish
- Top and bottom bumper at the front
- Automatic defrost & static cooling
- Electronic control
- Grille insert for automatic defrost including wire dividers & divider set
- Curved sliding glass lids
Accessories
- Endwall bumper
- LED handrail lighting
- Divider set
- Pricing rail
- Multiplexing kits
- Variable speed drive compressor
Dimensions (mm)
Cabinet | Width | Depth | Height |
1881 G | 1856 | 858 | 890 |
2181 G | 2106 | 858 | 890 |
2581 G | 2506 | 858 | 890 |
1881 CE G | 1856 | 858 | 832 |
A wide display compartment offering a wide range of solutions
Visor, the island for modern markets, is ideally suited for products in the same temperature class and offers maximum product volume with minimum footprint.
Ideal dimensions and combination options from the island and wall-side program ensure a flexible and ideal fit for the given store layout.
Standard Features
- External and internal panels galvanized steel with hard-wearing withe powder-coated finish
- Top and bottom bumper at the front
- Automatic defrost & static cooling
- Electronic control
- Grille insert for automatic defrost including wire dividers & divider set
- Curved sliding glass lids
Accessories
- Endwall bumper
- LED handrail lighting
- Divider set
- Pricing rail
- Multiplexing kits
- Variable speed drive compressor
Dimensions (mm)
Cabinet | Width | Depth | Height |
1881 G | 1856 | 858 | 890 |
2181 G | 2106 | 858 | 890 |
2581 G | 2506 | 858 | 890 |
1881 CE G | 1856 | 858 | 832 |