Skip to main content

HeatCO2OL™ Industrial

The natural solution for high-temperature heat pumps and industrial chillers with low environmental impact

BENEFITS AT A GLANCE

  • Uses CO2 natural refrigerant
  • Up to 90°C hot water production
  • High efficiency / COP
  • Up to 4 levels of water temperature on the same unit

Carrier HeatCO2OL logo

Industrial CO2 heat pump / chiller solution

CO2 heat pump with integrated Carrier ejector technology for high temperature heating applications and low environmental impact

Our new CO2 industrial heat pump range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service.

NB of compressors

  • 3-8 (MT)

Dimensions

  • Size S : W 1000 x L 5000 / 5900 x H 2200 mm
  • Size M : W 1200 x L 7500 x H 2200 mm
  • Size L : W 2100 x L 6500/7400/8400/9300 x H 2200 mm

Heating capacity

  • 400 to 2200 kW

Cooling capacity

  • Up to 1500 kW (MT)

Key Features

  • Uses CO2 natural refrigerant
  • Not impacted by the EU F-Gas Regulation
  • Up to 90°C hot water production
  • Compatible with low water inlet temperature and high temperature lift
  • Heat source from 20°C to -40°C
  • Simultaneously 3 different temperature levels on the heating side and one level on the cooling side
  • Semi-hermetic compressors, Inverter driven compressor N°1 (optional for N°2)
  • Multiple compressors/ heat exchanger configurations and options  to suit your needs at best
  • Integrated PLC , large touch screen HMI, Connectable for remote monitoring, preventive maintenance and BMS
  • Optimized footprint
  • Numerous options available
    • Sound proofing
    • Energy measurement
    • Smart control for several units in parallel
    • And many others

Industrial CO2 heat pump / chiller solution

CO2 heat pump with integrated Carrier ejector technology for high temperature heating applications and low environmental impact

Our new CO2 industrial heat pump range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service.

NB of compressors

  • 3-8 (MT)

Dimensions

  • Size S : W 1000 x L 5000 / 5900 x H 2200 mm
  • Size M : W 1200 x L 7500 x H 2200 mm
  • Size L : W 2100 x L 6500/7400/8400/9300 x H 2200 mm

Heating capacity

  • 400 to 2200 kW

Cooling capacity

  • Up to 1500 kW (MT)

Key Features

  • Uses CO2 natural refrigerant
  • Not impacted by the EU F-Gas Regulation
  • Up to 90°C hot water production
  • Compatible with low water inlet temperature and high temperature lift
  • Heat source from 20°C to -40°C
  • Simultaneously 3 different temperature levels on the heating side and one level on the cooling side
  • Semi-hermetic compressors, Inverter driven compressor N°1 (optional for N°2)
  • Multiple compressors/ heat exchanger configurations and options  to suit your needs at best
  • Integrated PLC , large touch screen HMI, Connectable for remote monitoring, preventive maintenance and BMS
  • Optimized footprint
  • Numerous options available
    • Sound proofing
    • Energy measurement
    • Smart control for several units in parallel
    • And many others
You Might Also Like