Skip to main content

QuietCO2OL™ MC Indoor/Outdoor

Compact Refrigeration rack and condensing unit for convenience stores, gas stations and small to medium cold rooms.

BENEFITS AT A GLANCE

  • Uses CO₂ natural refrigerant
  • Small size unit for Indoor/Outdoor application
  • Large capacity control
  • Available also without gas cooler
  • Heating & Air conditioning capabilities
  • Indoor version can be split into 2 modules

Carrier QuietCO2OL MC logo

Nb of compressors :

  • 1-5 (MT) Rotary / 1-4 (Semi hermetic)
  • 1 (LT) /2 (LT) in certain cases 

Cooling Capacity

  • 2-93.2 kW (MT), 2-17.3 kW (LT)
  • Evaporating temp. MT -8°C/LT -32°C; ambient temperature = 32°C
  • Uses CO2 natural refrigerant
  • Small size unit for Indoor/Outdoor application
  • Semi hermetic reciprocating & Hermetic Rotary version
  • Large capacity control
  • Designed for small and medium store formats
  • Booster on the semi hermetic version
  • Integrated gas cooler and medium pressure receiver
  • Available also without gas cooler
  • Saves indoor space
  • Integrated electrical control panel with controller
  • Removable side panels for easy maintenance access
  • Heating & Air conditioning capabilities
  • Light weight for easier handling and lower structure impact
  • Indoor version can be split into 2 modules
  • Design PS:
    • LT Suction: 80 Bar
    • MT Suction: 80 Bar
    • Liquid receiver: 80 Bar
    • Gas cooler discharge: 120 Bar (Optional 130 Bar for indoor versions)

Nb of compressors :

  • 1-5 (MT) Rotary / 1-4 (Semi hermetic)
  • 1 (LT) /2 (LT) in certain cases 

Cooling Capacity

  • 2-93.2 kW (MT), 2-17.3 kW (LT)
  • Evaporating temp. MT -8°C/LT -32°C; ambient temperature = 32°C
  • Uses CO2 natural refrigerant
  • Small size unit for Indoor/Outdoor application
  • Semi hermetic reciprocating & Hermetic Rotary version
  • Large capacity control
  • Designed for small and medium store formats
  • Booster on the semi hermetic version
  • Integrated gas cooler and medium pressure receiver
  • Available also without gas cooler
  • Saves indoor space
  • Integrated electrical control panel with controller
  • Removable side panels for easy maintenance access
  • Heating & Air conditioning capabilities
  • Light weight for easier handling and lower structure impact
  • Indoor version can be split into 2 modules
  • Design PS:
    • LT Suction: 80 Bar
    • MT Suction: 80 Bar
    • Liquid receiver: 80 Bar
    • Gas cooler discharge: 120 Bar (Optional 130 Bar for indoor versions)
You Might Also Like
Works Well With