Skip to main content

GC5™ CO2 Large Outdoor

Transcritical CO₂ Booster rack for medium to large supermarket and warehouse

BENEFITS AT A GLANCE

  • Uses CO2 natural refrigerant
  • Saves indoor space
  • Integrated gas cooler and medium pressure receiver
  • Walk-in housing

Transcritical CO2 Booster rack for medium to large supermarket and warehouse

Key Features

  • Uses natural refrigerant CO2
  • Outdoor unit for large cooling capacities
  • Can be customized to suit customer requirements
  • Saves indoor space
  • Single or dual temperature range
  • Semi-hermetic compressors
  • Integrated electrical control panel with controller
  • Integrated gas cooler and medium pressure receiver
  • Walk-in housing
  • Design PS:
    • LT Suction: 30 Bar
    • MT Suction: 45 Bar (Optional 52, 60 Bar)
    • Liquid receiver: 45 Bar (Optional 52, 60, 80 Bar)
    • Gas cooler discharge: 120 Bar

Nb of compressors :

  • Up to 8 MT compressors
  • Up to 6 LT compressors

Cooling Capacity

  • 60-380 kW (MT), 8-170 kW (LT)
  • Evaporating temp. MT -8°C/LT -35°C; ambient temperature = 32°C

Transcritical CO2 Booster rack for medium to large supermarket and warehouse

Key Features

  • Uses natural refrigerant CO2
  • Outdoor unit for large cooling capacities
  • Can be customized to suit customer requirements
  • Saves indoor space
  • Single or dual temperature range
  • Semi-hermetic compressors
  • Integrated electrical control panel with controller
  • Integrated gas cooler and medium pressure receiver
  • Walk-in housing
  • Design PS:
    • LT Suction: 30 Bar
    • MT Suction: 45 Bar (Optional 52, 60 Bar)
    • Liquid receiver: 45 Bar (Optional 52, 60, 80 Bar)
    • Gas cooler discharge: 120 Bar

Nb of compressors :

  • Up to 8 MT compressors
  • Up to 6 LT compressors

Cooling Capacity

  • 60-380 kW (MT), 8-170 kW (LT)
  • Evaporating temp. MT -8°C/LT -35°C; ambient temperature = 32°C
You Might Also Like
Works Well With