MiniCO2OL®
MiniCO2OL®
Transcritical CO2 booster rack for medium to large supermarkets
BENEFITS AT A GLANCE
- Uses CO₂ natural refrigerant
- Optional parallel compression (ECO compressor)
- Optional outdoor housing with built-on gas cooler
- Optional Heat recovery & Air conditioning
Transcritical CO2 booster rack for medium to large supermarkets
Nb of compressors :
- 2-6 (MT)
- 2-4 (LT)
Cooling Capacity
- 90-380 kW (MT), 0-110 kW (LT)
- -30°C / -5°C / +36°C outside (negative heat rejection not deducted)
Key Features
- Uses CO2 natural refrigerant
- Compact unit for indoor installation
- Designed for small to large store formats
- Single or dual temperature range
- Semi-hermetic compressors
- Integrated electrical control panel incorporating rack and gas cooler controls
- Variable speed drive for primary compressor
- Optional parallel compression (ECO compressor)
- Optional outdoor housing with built-on gas cooler
- Optional Heat recovery & Air conditioning
- Variety of options available
- Design PS:
- LT Suction: 30 Bar
- MT Suction: 45 Bar (Optional 52, 60 Bar)
- Liquid receiver: 45 Bar (Optional 52, 60, 80 Bar)
- Gas cooler discharge: 120 Bar (Optional 130 Bar)
Transcritical CO2 booster rack for medium to large supermarkets
Nb of compressors :
- 2-6 (MT)
- 2-4 (LT)
Cooling Capacity
- 90-380 kW (MT), 0-110 kW (LT)
- -30°C / -5°C / +36°C outside (negative heat rejection not deducted)
Key Features
- Uses CO2 natural refrigerant
- Compact unit for indoor installation
- Designed for small to large store formats
- Single or dual temperature range
- Semi-hermetic compressors
- Integrated electrical control panel incorporating rack and gas cooler controls
- Variable speed drive for primary compressor
- Optional parallel compression (ECO compressor)
- Optional outdoor housing with built-on gas cooler
- Optional Heat recovery & Air conditioning
- Variety of options available
- Design PS:
- LT Suction: 30 Bar
- MT Suction: 45 Bar (Optional 52, 60 Bar)
- Liquid receiver: 45 Bar (Optional 52, 60, 80 Bar)
- Gas cooler discharge: 120 Bar (Optional 130 Bar)
You Might Also Like