Danaos® Easy Opening
Easy cleaning and loading with innovative glass superstructure
Customer benefits
- Window opening at the front
- Easy cleaning of the glass superstructure
- Fast loading of food items
- Ergonomic design for easy operation
- Attractive and modern flat glass design
- Remote and plug-in version
- High quality, easy to clean materials
-
SYSTEM:
Plug-in;
Remote -
TEMP. RANGE:
0/2, +2/+4,
+4/+6 °C -
REFRIGERANT:
R744 (CO2), Brine,
R134, R404A
-
ENERGY LABEL:
The Danaos® Easy Opening’s key feature is a new glass opening solution from Carrier. The glass superstructure can be opened from the front with a push-to-open mechanism, facilitating cleaning and loading.
Product features
- Front glass opens to the sides with push-to-open mechanism
- Lift-up top canopy glass
- Fan-assisted air circulation
- 3 display decks (mm): 750, 850, 900
- 2 base heights (mm): 600, 700
- Horizontal or inclined display deck
- Evaporators protected with cataphoresis
Options & accessories
- LED lighting
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale/slicer platform
- Terminal rail for third party controller
- Variety of RAL colors available
- External cladding options in wood or similar material
Dimensions (mm)
- 3 display decks: 750, 850, 900
- 2 base heights: 600, 700
- 4 lengths: 1250, 1875, 2500, 3750
Modules
|
||||
Danaos Easy Opening
|
125
|
188
|
250
|
375
|
Total display area (m2)
|
||||
Danaos 85H EO A/B
|
1.06
|
1.59
|
2.13
|
3.19
|
Danaos 90H EO A/B
|
1.13
|
1.69
|
2.25
|
3.38
|
Temperature range* (°C)
|
3M1 (-1 /+1), 3M2 (0 /+2)
|
* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.
The Danaos® Easy Opening’s key feature is a new glass opening solution from Carrier. The glass superstructure can be opened from the front with a push-to-open mechanism, facilitating cleaning and loading.
Product features
- Front glass opens to the sides with push-to-open mechanism
- Lift-up top canopy glass
- Fan-assisted air circulation
- 3 display decks (mm): 750, 850, 900
- 2 base heights (mm): 600, 700
- Horizontal or inclined display deck
- Evaporators protected with cataphoresis
Options & accessories
- LED lighting
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale/slicer platform
- Terminal rail for third party controller
- Variety of RAL colors available
- External cladding options in wood or similar material
Dimensions (mm)
- 3 display decks: 750, 850, 900
- 2 base heights: 600, 700
- 4 lengths: 1250, 1875, 2500, 3750
Modules
|
||||
Danaos Easy Opening
|
125
|
188
|
250
|
375
|
Total display area (m2)
|
||||
Danaos 85H EO A/B
|
1.06
|
1.59
|
2.13
|
3.19
|
Danaos 90H EO A/B
|
1.13
|
1.69
|
2.25
|
3.38
|
Temperature range* (°C)
|
3M1 (-1 /+1), 3M2 (0 /+2)
|
* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.