Danaos® Total Transparency (TT)
Service counter with excellent transparency and product visibility
BENEFITS AT A GLANCE
- Attractive full-glass design
- Full transparency
- Excellent product visibility with an eye-catching effect
- Remote and plug-in version for maximum adaptability
- High quality, easy-to-clean materials
-
SYSTEM:
Plug-in;
Remote -
TEMP. RANGE:
0/2°C, 2/4°C,
4/6°C
-
REFRIGERANT:
R744 (CO2), Brine
R134, R404
-
ENERGY LABEL:
The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.
Standard Features
- Fan-assisted air circulation
- 2 display decks (mm): 850, 900
- 1 base height (mm): 600
- 4 lengths (mm): 1250, 1875, 2500, 3750
- Full-glass straight superstructure with bottom-hinged tiltdown glass, top canopy 270 mm
- Horizontal or inclined display deck
- Evaporators protected with cataphoresis
Accessories
- Different aesthetics (Standard / Total Inox / Flat / Wood)
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale / slicer platform
- Terminal rail for third party controller
- Variety of RAL colors available
Dimensions (mm)
- 1 base height (600 mm)
- Glass top canopy (270 mm), straight front glass (tilt-down)
- 4 lengths (1250, 1875, 2500, 3750 mm)
- 2 display decks (850, 900)
Modules
|
||||||||||||
Danaos TT
|
63
|
94
|
125
|
156
|
188
|
250
|
312
|
375
|
EC45
|
EC90 | ||
Total display area (m2)
|
||||||||||||
Danaos. 75H TT
|
- | - | 0.94
|
- | 1.41
|
1.88
|
- | 2.81
|
- | - | ||
Danaos. 85H TT
|
1.16
|
1.69
|
2.23
|
3.29
|
- | - | ||||||
Danaos. 90H TT
|
1.23
|
1.79
|
2.35
|
3.48
|
- | - | ||||||
Temperature range (°C)
|
3M1 (-1 /+1) |
The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.
Standard Features
- Fan-assisted air circulation
- 2 display decks (mm): 850, 900
- 1 base height (mm): 600
- 4 lengths (mm): 1250, 1875, 2500, 3750
- Full-glass straight superstructure with bottom-hinged tiltdown glass, top canopy 270 mm
- Horizontal or inclined display deck
- Evaporators protected with cataphoresis
Accessories
- Different aesthetics (Standard / Total Inox / Flat / Wood)
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale / slicer platform
- Terminal rail for third party controller
- Variety of RAL colors available
Dimensions (mm)
- 1 base height (600 mm)
- Glass top canopy (270 mm), straight front glass (tilt-down)
- 4 lengths (1250, 1875, 2500, 3750 mm)
- 2 display decks (850, 900)
Modules
|
||||||||||||
Danaos TT
|
63
|
94
|
125
|
156
|
188
|
250
|
312
|
375
|
EC45
|
EC90 | ||
Total display area (m2)
|
||||||||||||
Danaos. 75H TT
|
- | - | 0.94
|
- | 1.41
|
1.88
|
- | 2.81
|
- | - | ||
Danaos. 85H TT
|
1.16
|
1.69
|
2.23
|
3.29
|
- | - | ||||||
Danaos. 90H TT
|
1.23
|
1.79
|
2.35
|
3.48
|
- | - | ||||||
Temperature range (°C)
|
3M1 (-1 /+1) |
You May Also Like