E6 Maress® GD
New refrigerated multideck for leading discounters
BENEFITS AT A GLANCE
Heavy-duty performance
- Robust design
Increased food protection with reduced energy cost
- All-glass doors with anti-reflex coating
- Fewer defrost cycles
- Higher evaporating temperature
- Reduced refrigeration load
- Energy-efficient fans
Simplified maintenance
- Numbered key bar spacing for fast and flexible shelf fitting
- Hygienic and easy-to-clean design
-
SYSTEM:
Remote
-
TEMP. RANGE:
-2/0°C, -1/1°C, 0/2°C
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
Some features may not be part of the standard equipment.
Energy label may change depending on configuration.
With insulated glass doors, higher evaporating temperature and BREEZtec EC fans, E6 Maress GD makes it easy to see your way to increased efficiency.
In discount stores, energy is just a means to an end. After all, stores don’t sell cooling, lighting or heating. So for economic and, above all, ecological reasons, retail energy consumption must be kept to a minimum.
By installing the E6 Maress® GD, the new generation of refrigerated glass door multidecks from Carrier, discounters can operate in a profitable yet green way, thereby showing their responsibility for the environment. Maress offers an overall energy-efficient package. The key points are a higher evaporating temperature, optimized air management, energy-efficient lighting, EC fans and insulated double glass doors.
E6 Maress GD was developed especially for the discount store. It is ideally suitable for meat products and also keeps minced meat fresh longer. With the E6 Maress GD, premium products are shown at their best.
Standard Features
- Robust design
- Ultra-low front
- Insulated double glass doors
- Ergonomic door handles
- Higher evaporating temperature
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Various light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Numbered keybars
- Transparent fan cover
Accessories
- Transparent all-glass doors with anti-reflex coating
- LED cabinet lighting
- Variable internal fittings
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 1 depth (1155)
With insulated glass doors, higher evaporating temperature and BREEZtec EC fans, E6 Maress GD makes it easy to see your way to increased efficiency.
In discount stores, energy is just a means to an end. After all, stores don’t sell cooling, lighting or heating. So for economic and, above all, ecological reasons, retail energy consumption must be kept to a minimum.
By installing the E6 Maress® GD, the new generation of refrigerated glass door multidecks from Carrier, discounters can operate in a profitable yet green way, thereby showing their responsibility for the environment. Maress offers an overall energy-efficient package. The key points are a higher evaporating temperature, optimized air management, energy-efficient lighting, EC fans and insulated double glass doors.
E6 Maress GD was developed especially for the discount store. It is ideally suitable for meat products and also keeps minced meat fresh longer. With the E6 Maress GD, premium products are shown at their best.
Standard Features
- Robust design
- Ultra-low front
- Insulated double glass doors
- Ergonomic door handles
- Higher evaporating temperature
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Various light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Numbered keybars
- Transparent fan cover
Accessories
- Transparent all-glass doors with anti-reflex coating
- LED cabinet lighting
- Variable internal fittings
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 1 depth (1155)