E6 Mendos®
New refrigerated multideck for supermarkets and small store formats
BENEFITS AT A GLANCE
High footprint productivity
- Functional design that improves space utilization
- Low front
- Large interiors and access surfaces
Increased energy efficiency
- Optimized air management
- High evaporating temperature
Tank evaporator design
- Highest footprint productivity
- Easy accessibility of evaporator and fans
- Optimized for space saving back-to-back cabinet arrangement
-
SYSTEM:
Remote
-
TEMP. RANGE:
-1/1°C, 0/2°C, 2/4°C
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
Some features may not be part of the standard equipment.
Energy label may change depending on configuration.
With E6 Mendos, high footprint utilization and optimized energy efficiency are on display.
It is often said that time is money, but in retailing, space is the key to maximizing sales.
With E6 Mendos® Carrier Commercial Refrigeration sets a new standard for space utilization. The ratio of shelf depth to total cabinet depth (footprint utilization) has been improved by up to 22% compared with equivalent models. This means that retailers can present a larger quantity and variety of refrigerated produce without having to use up more precious retail space.
The low front height, however, means that the display opening is also optimized while the overall design delivers an energy saving of up to 15% when compared with current equivalent models.
So all in all, E6 Mendos has created space without compromise.
Standard Features
- High flexibility by wide range of modules: two heights, two depths and in standard lengths
- Low front (320 mm)
- High energy efficient evaporating temperature (reducing piping and rack size)
- Energy-efficient fans
- Shelf position flexibility by 25 mm key bar spacing with numbering
Accessories
- Front height extension 150 mm
- Motorized night blind with 30-50% less energy consumption
- LED lighting
- Broad shelf, price rail and front stopper program
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 2 depths (855, 1055)
With E6 Mendos, high footprint utilization and optimized energy efficiency are on display.
It is often said that time is money, but in retailing, space is the key to maximizing sales.
With E6 Mendos® Carrier Commercial Refrigeration sets a new standard for space utilization. The ratio of shelf depth to total cabinet depth (footprint utilization) has been improved by up to 22% compared with equivalent models. This means that retailers can present a larger quantity and variety of refrigerated produce without having to use up more precious retail space.
The low front height, however, means that the display opening is also optimized while the overall design delivers an energy saving of up to 15% when compared with current equivalent models.
So all in all, E6 Mendos has created space without compromise.
Standard Features
- High flexibility by wide range of modules: two heights, two depths and in standard lengths
- Low front (320 mm)
- High energy efficient evaporating temperature (reducing piping and rack size)
- Energy-efficient fans
- Shelf position flexibility by 25 mm key bar spacing with numbering
Accessories
- Front height extension 150 mm
- Motorized night blind with 30-50% less energy consumption
- LED lighting
- Broad shelf, price rail and front stopper program
Dimensions (mm)
- 2 heights (2040, 2220)
- 4 lengths (1250, 1880, 2500, 3750)
- 2 depths (855, 1055)