E6 Methos
Open multideck with an optimized footprint and best customizable design
BENEFITS AT A GLANCE
High footprint productivity
- Functional design that improves space utilization
- Low front
- Large interiors and access surfaces
- Ultra narrow footprint version available
Increased energy efficiency
- Optimized air management
- High evaporating temperature
- Energy-efficient EC fans
Tank evaporator design
- Highest footprint productivity
- Easy accessibility of evaporator and fans
- Optimized for space saving back-to-back cabinet arrangement
- Largest selection of configurations
-
SYSTEM:
Remote
-
TEMP. RANGE:
-1/1°C, 0/2°C
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
Some features may not be part of the standard equipment.
Energy label may change depending on configuration.
With the E6 Methos, high footprint utilization and optimized energy efficiency are on display.
With a range of technological refinements, the E6 Methos cabinet range sets new standards for delivering high utilization of floor space while reducing life cycle costs. Enjoy the great performance, large display opening and innovative design!
Standard Features
- High flexibility by wide range of modules: two heights, three depths, standard length and special optimized CE length
- Low front (320 mm)
- High energy efficient evaporating temperature (reducing piping and rack size)
- Energy-efficient fans
- Shelf position flexibility by 25 mm key bar spacing with numbering
- Temperature performance M1 or M2 according to EN 23953
Accessories
- Multi-functional return air grille
- Reinforced bumper
- Motorized night blind with 30-50 % less energy consumption
- LED lighting
- Broad shelf, price rail and front stopper program
Dimensions (mm)
- 2 heights (2040, 2220)
- 7 lengths (1250, 1500, 1700, 1880, 2100, 2500, 3750)*
- 3 depths (755, 855, 1055)
With the E6 Methos, high footprint utilization and optimized energy efficiency are on display.
With a range of technological refinements, the E6 Methos cabinet range sets new standards for delivering high utilization of floor space while reducing life cycle costs. Enjoy the great performance, large display opening and innovative design!
Standard Features
- High flexibility by wide range of modules: two heights, three depths, standard length and special optimized CE length
- Low front (320 mm)
- High energy efficient evaporating temperature (reducing piping and rack size)
- Energy-efficient fans
- Shelf position flexibility by 25 mm key bar spacing with numbering
- Temperature performance M1 or M2 according to EN 23953
Accessories
- Multi-functional return air grille
- Reinforced bumper
- Motorized night blind with 30-50 % less energy consumption
- LED lighting
- Broad shelf, price rail and front stopper program
Dimensions (mm)
- 2 heights (2040, 2220)
- 7 lengths (1250, 1500, 1700, 1880, 2100, 2500, 3750)*
- 3 depths (755, 855, 1055)
You Might Also Like