E6 Mirado®
Semi-vertical cabinet for attractive merchandising
BENEFITS AT A GLANCE
Eye-catching presentation of merchandise
- Low-height cabinet for full view of goods and store
- Wide-open display with stepped shelves
- Attractive gondola set-up
Low energy consumption
- Optimized air management
- Energy-efficient EC fans
- LED illumination
- Higher evaporating temperature
-
SYSTEM:
Remote
-
TEMP. RANGE:
-1/1°C, 0/2°C,
2/4°C.
-
REFRIGERANT:
R744 (CO2),
R134a, R404A
-
ENERGY LABEL:
Impressive and impulsive sale with the New Mirado.
Large display opening combined with a perfect product visibility will enable your merchandise to be the center of attraction of the store.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Wide-open merchandising display with stepped shelves
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
Accessories
- Multiple choice for crown ends
- Night blinds for reduced energy consumption
- Reinforced bumper
- Various accessories for greater flexibility
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- Height 1600, 1655
- 3 front heights 360, 395, 575
- 7 lengths (1250, 1700, 1880, 2000, 2100, 2500, 3750)*
- 3 depths 855, 975, 1055
Impressive and impulsive sale with the New Mirado.
Large display opening combined with a perfect product visibility will enable your merchandise to be the center of attraction of the store.
Standard Features
- Semi-vertical cabinet with tank evaporator
- Wide-open merchandising display with stepped shelves
- Ergonomic height
- Various LED light colors available
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- Temperature performance M1 according to EN 23953
Accessories
- Multiple choice for crown ends
- Night blinds for reduced energy consumption
- Reinforced bumper
- Various accessories for greater flexibility
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- Height 1600, 1655
- 3 front heights 360, 395, 575
- 7 lengths (1250, 1700, 1880, 2000, 2100, 2500, 3750)*
- 3 depths 855, 975, 1055
You Might Also Like