E6 MonaxEco®
Closed multideck with attractive design and lowest life cycle costs
BENEFITS AT A GLANCE
Enhanced presentation of merchandise
- Pure and unobtrusive design
- Generous product-facing area
- Low front
Increased energy efficiency
- New Temperature Equalizer System (TES)
- All-glass doors with anti-reflex coating
- Few defrost cycles
- High evaporating temperature
- Reduced refrigeration load
Simplified maintenance
- Numbered key bar spacing for fast and flexible shelf fitting
- Hygienic and easy-to-clean design
Back evaporator design
- Bottom piping: easy installation and maintenance
- Maximum display opening
- High service durability of fans and evaporator
- Self cleansing effect by defrosting
- Simple accessibility of drainage
-
SYSTEM:
Remote
-
TEMP. RANGE:
-2/0°C, 0/2°C
-
REFRIGERANT:
R744 (CO2), F-Gas
-
ENERGY LABEL:
*
Some features may not be part of the standard equipment.
*The energy label varies according to the cabinet configuration.
Set standards for high utilization of floor space and reduced energy and lifecycle costs – all while highlighting the substantial – the merchandise itself.
In today’s supermarket, presentation is everything. Products need a setting that shows off the value of the goods. With E6 MonaxEco® refrigerated multideck, customers will be drawn to a more pleasurable experience, with meat and high-quality fresh produce. The modern, all-glass hinged doors make a significant contribution, highlighting the value of the products and inviting customers to reach in for something fresh.
Even when simply opening the hinged doors, the soft closing system opens with ease, creating a moment of quality and elegance. The frameless hinged doors open up an almost completely clear view of the merchandise. High-quality insulated glass with an optional anti-reflection coating provides unobstructed views and lowers energy consumption.
E6 MonaxEco multidecks unite sales-boosting design, longevity and efficiency, providing supermarkets with critical advantages in attracting customers – all while reducing lifecycle costs.
Standard Features
- Carrier's Temperature Equalizer System (TES)
- High energy efficient evaporating temperature (reducing piping and rack size)
- Low front (295 mm)
- Shelf position flexibility by 25 mm key bar spacing with numbering
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Available in temperature range M0 and M2 according EN 23953
Accessories
- E6 Glass door program:
- Transparent framed doors (nearly invisible glass door)
- Anti-reflex coating
- LED lighting program
- Broad shelf, price rail and front stopper program
- Interior in stainless steel
Dimensions (mm)
- 2 heights (2040, 2220)
- 5 lengths (1250,1880, 2300, 2500, 3750)*
- 3 depths (955, 1055, 1155)
*Not all lengths for every depth available
Set standards for high utilization of floor space and reduced energy and lifecycle costs – all while highlighting the substantial – the merchandise itself.
In today’s supermarket, presentation is everything. Products need a setting that shows off the value of the goods. With E6 MonaxEco® refrigerated multideck, customers will be drawn to a more pleasurable experience, with meat and high-quality fresh produce. The modern, all-glass hinged doors make a significant contribution, highlighting the value of the products and inviting customers to reach in for something fresh.
Even when simply opening the hinged doors, the soft closing system opens with ease, creating a moment of quality and elegance. The frameless hinged doors open up an almost completely clear view of the merchandise. High-quality insulated glass with an optional anti-reflection coating provides unobstructed views and lowers energy consumption.
E6 MonaxEco multidecks unite sales-boosting design, longevity and efficiency, providing supermarkets with critical advantages in attracting customers – all while reducing lifecycle costs.
Standard Features
- Carrier's Temperature Equalizer System (TES)
- High energy efficient evaporating temperature (reducing piping and rack size)
- Low front (295 mm)
- Shelf position flexibility by 25 mm key bar spacing with numbering
- BREEZtec® Energy efficient fans (Carrier’s Next Generation Air Circulation System)
- Available in temperature range M0 and M2 according EN 23953
Accessories
- E6 Glass door program:
- Transparent framed doors (nearly invisible glass door)
- Anti-reflex coating
- LED lighting program
- Broad shelf, price rail and front stopper program
- Interior in stainless steel
Dimensions (mm)
- 2 heights (2040, 2220)
- 5 lengths (1250,1880, 2300, 2500, 3750)*
- 3 depths (955, 1055, 1155)
*Not all lengths for every depth available