E6 Monaxis® R
New refrigerated roll-in cabinet for super- and hypermarkets
BENEFITS AT A GLANCE
Superior productivity
- Quick and easy loading
- Large storage capacity
- High floor space utilization
Increased energy efficiency
- Advanced air management with dual air curtain
- Higher evaporating temperature
- Energy-efficient EC fans
- Optional LED lighting
Simplified maintenance
- Numbered keybars for fast and flexible shelf fitting
- Hygienic and easy-to-clean design
-
SYSTEM:
Remote
-
TEMP. RANGE:
0/2°C, 2/4°C
-
REFRIGERANT:
R744 (CO2),
R134a, R404A
-
ENERGY LABEL:
As efficient as a modern refrigerated multideck
With optimally adjusted temperature distribution and improved power input, the new Monaxis R E6 brings a breakthrough in the refrigerated roll-in cabinet class.
Intelligent, patent pending Carrier technology deployment moves the modern roll-in cabinet from Carrier into the efficiency range of bottom-insulated refrigerated multidecks. With Monaxis R E6, products presented in roll-in containers or on Euro pallets are always in the optimal temperature range. Compared with the previous generation of roll-in cabinets, the new Carrier class reduces refrigeration load and energy consumption in an impressive manner.
Standard Features
- Low front, liftable for easy loading
- Advanced air management with dual air curtain
- Higher evaporating temperature
- Energy-efficient EC fans
- Various light colors available (LED or fluorescents)
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Numbered keybars
- Transparent fan cover
Accessories
- Night blinds for reduced energy consumption
- LED cabinet lighting
- Variable internal fittings
- CO2 evaporator
Dimensions (mm)
- 2 heights (2040, 2220)
- 3 lengths (2500, 2800, 3750)
- 1 depth (1155, 955)
As efficient as a modern refrigerated multideck
With optimally adjusted temperature distribution and improved power input, the new Monaxis R E6 brings a breakthrough in the refrigerated roll-in cabinet class.
Intelligent, patent pending Carrier technology deployment moves the modern roll-in cabinet from Carrier into the efficiency range of bottom-insulated refrigerated multidecks. With Monaxis R E6, products presented in roll-in containers or on Euro pallets are always in the optimal temperature range. Compared with the previous generation of roll-in cabinets, the new Carrier class reduces refrigeration load and energy consumption in an impressive manner.
Standard Features
- Low front, liftable for easy loading
- Advanced air management with dual air curtain
- Higher evaporating temperature
- Energy-efficient EC fans
- Various light colors available (LED or fluorescents)
- 25mm shelf spacing
- A wide range of interior and exterior colors
- Numbered keybars
- Transparent fan cover
Accessories
- Night blinds for reduced energy consumption
- LED cabinet lighting
- Variable internal fittings
- CO2 evaporator
Dimensions (mm)
- 2 heights (2040, 2220)
- 3 lengths (2500, 2800, 3750)
- 1 depth (1155, 955)