Maxima® MC6
Refrigerated plug-in multideck with large display area
BENEFITS AT A GLANCE
A narrow multideck for impulse sales
- LED illumination highlights goods to help increase impulse sales
- Specially designed for easy relocating makes the cabinet ideal for seasonal offers and promotions
- From kiosk to supermarket, it is easy to find the space for this cabines
- Service-friendly design and energy saving accessories
Improved energy efficiency
- Internal LED lighting
- EC fans
-
SYSTEM:
Plug-in
-
TEMP. RANGE:
2/4°C
-
REFRIGERANT:
R290
-
ENERGY LABEL:
Small, highly flexible multideck
The Maxima® MC6 plug-in refrigerated multideck is a cabinet with panoramic end walls and an illuminated signage header. It is particularly suitable for the open display of beverages, fruits and vegetables and pre-packed cheese.
Vertical product arrangement enables quick orientation and unobstructed access to the goods.
Standard Features
- Open front chiller designed for beverages, fruits and vegetables and pre-packed cheese
- 4 rows of display shelves with 40 mm scanner pricing rails with LED shelf lighting
- Forced-air cooling
- 40 mm price rail on bottom deck
- Galvanized steel internal and external panels with white powder-coated finish
- Electronic control with storage temperature readout
- Refrigerant R404A
- LED lighting of signage header and horizontal, canopy and shelves
- Manual nightblind
- Rear wheels
- Handles for transportation
Accessories / options
- EC reversible condenser fan
- EC evaporator fan
Dimensions (mm)
1 height (1761)1 depth (565)
1 width (661)
Small, highly flexible multideck
The Maxima® MC6 plug-in refrigerated multideck is a cabinet with panoramic end walls and an illuminated signage header. It is particularly suitable for the open display of beverages, fruits and vegetables and pre-packed cheese.
Vertical product arrangement enables quick orientation and unobstructed access to the goods.
Standard Features
- Open front chiller designed for beverages, fruits and vegetables and pre-packed cheese
- 4 rows of display shelves with 40 mm scanner pricing rails with LED shelf lighting
- Forced-air cooling
- 40 mm price rail on bottom deck
- Galvanized steel internal and external panels with white powder-coated finish
- Electronic control with storage temperature readout
- Refrigerant R404A
- LED lighting of signage header and horizontal, canopy and shelves
- Manual nightblind
- Rear wheels
- Handles for transportation
Accessories / options
- EC reversible condenser fan
- EC evaporator fan
Dimensions (mm)
1 height (1761)1 depth (565)
1 width (661)